Wi-Fi® ModulesType 1GC-imp005

Order Number LBWA1UZ1GC-901

  • inproduction
  • recommended
Read more

Overview

Shielded Ultra Small Dual Band Wi-Fi® 11a/b/g/n + Ethernet + MCU Module with Cloud Agent
  • 2.4GHz & 5GHz Wi-Fi® + Ethernet MCU Module
  • Chipset: Infineon (CYW43907)
  • Processor: ARM Cortex-R4
  • FCC/IC "Reference" Certified
Supporting Electric Imp software platform
  • For Industrial IoT, Smart Home, Sensor Network
  • impOS for Cloud Connectivity
  • 320MHz CPU, 1MB RAM, 37 IOs
  • Ensure End-to-End security
  • UL® 2900-2-2 Certified
  • Wi-Fi® driver, TCP/IP stack and security supplicant

Description

Connectivity Made Simple

Electric Imp offers a connectivity platform that delivers a powerful cloud service tied closely to Murata's leading-edge hardware, making it simple to connect devices to the Internet.

Electric Imp's unique solution - featuring fully integrated hardware, OS , security, APIs and cloud services - dramatically decreases cost and time to market while increasing security, scalability and flexibility. The Electric Imp platform enables innovative commercial and industrial applications and empowers manufacturers to manage and quickly scale their connected products and services to millions of users.

To discover how the Electric Imp Platform can enhance your products, please view Electric Imp Solutions page.

To learn more about the Electric imp Platform, please visit Electric Imp Platform Page.

Electric Imp Platform is the first IoT platform to be independently certified to UL® 2900-2-2 (Standard for Software Cybersecurity for Network-Connectable Devices, Part 2-2: Particular Requirements for Industrial Control Systems). To learn more about security, please visit : Electric Imp Security page.

Specs

Documents

Products Data Sheet

Last Update: Mar 3, 2017

Software

Software

Please refer to below information regarding imp005(Type 1GC + Electric Imp software)

Driver Firmware Electric Imp software

Block Diagram

Block Diagram : Type 1GC-imp005

Eval Tool

Evaluation Tool

imp005-breakout provides basic life support for the imp005. The design includes power supply and GPIO breakout for the module, as well as the FCC/IC-approved dual-band (2.4/5GHz) antenna, an ethernet PHY and MagJack®, 32kHz crystal, and required QSPI flash. More detail is provided by ElectricImp

imp005-breakout

Purchase

Order Number LBWA1UZ1GC-901
Sample Part Number LBWA1UZ1GC-TEMP-IMP
Production Part Number LBWA1UZ1GC-901 (for Imp005)
Development Kit Part Number imp005-breakout
Purchase

Please check "Where to Buy | Distributor Inventory".

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules