SN8000 is a certified 2.4 GHz IEEE 802.11b/g/n Wi-Fi® module based on the Infineon CYW43362 chipset. SN8000 is designed to fit indoor and outdoor sensor and control applications. It integrates Wi-Fi® IC, RF front end, temperature compensated crystal (TCXO) and an on-board antenna. The module dimensions are 24 × 11.4 × 2.0 mm. SN8000 is enabled with Infineon WICED™ SDK software to support low power, low cost microcontroller platforms from STM32F2/F4, Freescale K60, i.MX6, Atmel SAM4, NXP LPC17xx, NXP LPC43xx, and ZentriOS SDK. The SN8000 module is an ideal solution for home automation, industrial control, Smart Energy, medical and healthcare applications with or without cloud services. The module and evaluation kit are available from Murata distribution partners. A footprint compatible version with U.FL connector, SN8000UFL, is also available to connect to an external antenna.