Global Website         News         Investor Relations         Careers         Contact Us

DNT900DK

Order Number DNT900DK

Low cost, 1 Watt, long range, multi-purpose, multi-function 900 MHz frequency hopping OEM RF module development kit

  • 900MHz Proprietary FHSS Development Kit
  • Network Topology: Mesh, Point-to-Point, Point-to-Multipoint, Peer-to-Peer

RF Data Rate Configurable from 38.4 to 500 kbps

  • Analog and Digital I/O for Sensor Applications
  • Separate Serial Port for Diagnostics
  • Gets you up and running in less than 10 minutes
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

DNT900DK

The DNT900 Development Kit is available as part number: DNT900DK
The DNT900 FHSS transceiver module is a low cost, high-power solution for point-to- I/O point and point-to-multipoint wireless systems in the 900 MHz ISM band. The RF output power of the DNT900 can be set from 1 mW to 1 W, and the RF data rate can be set from 38.4 to 500 kb/s. The DNT900 receiver includes a low-noise preamplifier protected by two SAW filters, providing an excellent combination of receiver sensitivity and out-ofband interference rejection. The DNT900 module includes analog, digital and serial I/O, providing the flexibility and versatility to serve applications ranging from cable replacements to sensor networks. The DNT900 transceiver module is easy to integrate and provides robust wireless communications up to 40 miles in lineof- sight installations and tree routing for extended coverage.
Minimum Order Quantity 1
Product Type Development Kit
Frequency 900MHz
Antenna U.FL
RF Conn/ Antenna U.FL
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Supply Voltage min 3.3
Supply Voltage max 5.5
Transmit Power 1mW to 1W
Receiver Sensitivity -108 dBm
Transmit Mode Current 1200 mA
Receive Mode Current 53 mA
Sleep Mode Current 50 uA
Data Rate 500.00 kbps
Data Rate Configurable Yes
Range Indoor 100m, Outdoor 25,000m
Technology Proprietary FHSS
Security AES-128 Encyrption
Network Mesh, Point-to-Point, Point-to-Multipoint, Peer-to-Peer
Host Interface UART / SPI
I/O Interface Analog, Digital I/O and Serial Data
Host Interface Other No
Interface Voltage (Vdc for VIO) 3.3
FCC/IC Certified FCC/IC Certified
ETSI Certified No
RoHs Compliant Yes
CE Compliant No
ISO9001 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and More.
Data Sheet Download PDF
Data Sheet Date Jan 5, 2009
Brochure Download PDF
Integration Guide Download PDF
Quick Start Guide Download PDF
Key Markets Petrochemical Industries | Utilities ( Power, Gas, Water) | Agricultural and Commercial Ventures | AMR & Smart Grid | Industrial Automation
Key Applications SCADA for Monitoring and Control | Scoreboards and Electric Signs | Industrial Remote Control | Energy Management | Commercial Telemetry | Wireless Robotics | Irrigation Control
Applications Characteristics M2M and Internet of Things Applications Requiring: | - Long-range data throughput even in the presence of electrical noise and multi-path fading | - Direction Connections and Reporting of Sensor Data | - High level of flexibility
Driver Firmware None Required
Dev Kit Features 2 Dev Boards with Modules, Utility Software and Accessories
Order Number DNT900DK
Shipping Size 1 Kit / Box