Global Website         News         Investor Relations         Careers         Contact Us

DNT90ADK

Order Number DNT90ADK

Low cost, low power consumption, multi-purpose, multi-function 900 MHz frequency hopping OEM RF module development kit

  • 900MHz Proprietary FHSS Development Kit
  • Network Topology: Mesh, Point-to-Point, Point-to-Multipoint, Peer-to-Peer

Small size module with on module chip antenna

  • Analog and Digital I/O for Sensor Applications
  • Sleep mode and auto-reporting make it ideal for battery powered applications
  • Gets you up and running in less than 10 minutes
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

DNT90ADK

The DNT90PA Development Kit is available as part number: DNT90ADK
The DNT90 is a low cost, long range, multi-purpose, 900 MHz frequency hopping OEM RF module. The DNT90 provides a 100 kbps RF data rate with +22dBm RF power coupled with a receive sensitivity of -99dBm to provide exceptional range and performance all in an FCC and IC certified module. The DNT90 also provides a sub-band mode that meets Australian requirements.
Minimum Order Quantity 1
Product Type Development Kit
Frequency 900MHz
Antenna Chip Antenna
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Supply Voltage min 3.3
Supply Voltage max 5.5
Transmit Power 40mW, 158mW
Receiver Sensitivity -108 dBm
Transmit Mode Current 170 mA
Receive Mode Current 53 mA
Sleep Mode Current 3 uA
Data Rate 100.00 kbps
Data Rate Configurable No
Range Indoor 100m, Outdoor 10,000m
Technology Proprietary FHSS
Security AES-128 Encyrption
Network Mesh, Point-to-Point, Point-to-Multipoint, Peer-to-Peer
Host Interface UART / SPI
I/O Interface Analog, Digital I/O and Serial Data
Host Interface Other No
Interface Voltage (Vdc for VIO) 3.3
FCC/IC Certified FCC/IC Certified
ETSI Certified No
RoHs Compliant Yes
CE Compliant No
ISO9001 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and More.
Data Sheet Download PDF
Brochure Download PDF
Integration Guide Download PDF
Quick Start Guide Download PDF
Key Markets Petrochemical Industries | Utilities ( Power, Gas, Water) | Agricultural and Commercial Ventures | AMR & Smart Grid | Industrial Automation
Key Applications SCADA for Monitoring and Control | Scoreboards and Electric Signs | Industrial Remote Control | Energy Management | Commercial Telemetry | Wireless Robotics | Irrigation Control
Applications Characteristics For Cost-Sensitive M2M and Internet of Things Applications Requiring: | - Long-range data throughput even in the presence of electrical noise and multi-path fading | - Direction Connections and Reporting of Sensor Data | - High level of flexibility
Driver Firmware None Required
Dev Kit Features 2 Dev Boards with Modules, Utility Software and Accessories
Order Number DNT90ADK
Shipping Size 1 Kit / Box