Global Website         News         Investor Relations         Careers         Contact Us

Type ZX

Order Number LBWA17DZX6

Size-Optimized WLAN

  • 2.4GHz Wi-Fi Module
  • Network Topology: AP & STA dual mode
  • Chipset: Cypress (CYW43362)
  • Processor: No

Feature rich software simplifies the OEM development

  • Simultaneous Wi-Fi AP/STA dual mode
  • Cypress WICED SDK
  • Supporting Cypress WICED SDK
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

Type ZX

At 7 x 6 x 1.2 mm, the Type ZX module is the smallest Wi-Fi module in the Murata portfolio. In addition to the Cypress IC, this small, highly integrated module includes fast clock crystal, RF filter and RF switch. Minimal external circuitry is required to complete a radio design; add an antenna, power source, processor, and associated interface hardware and the radio hardware design is complete.

The Type ZX is highly versatile as it can be implemented in a wireless LAN system utilizing a microcontroller or in a scenario with higher-throughput requirements employing a microprocessor.

Product Type Module
Grade Consumer
Frequency 2.4GHz
Chipset Cypress (CYW43362)
Processor No
Modulation No
Antenna External
RF Conn/ Antenna Not Included
System Clock Internal X'tal
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type SMT
Package LGA
Dimension 7.0 x 6.0 x 1.2 mm
Supply Voltage (Vdc) 3.3
Transmit Power +17dBm @ 11Mbps
Receiver Sensitivity -89dBm @ 11Mbps
Transmit Mode Current 420mA max. @ 11Mbps
Receive Mode Current 110mA
Data Rate WLAN 11, 54, 64 Mbps
Bluetooth No
WLAN 802.11b/g/n
Technology Wi-Fi
Network AP & STA dual mode
Host Interface SDIO
Host Interface Other No
Interface Voltage (Vdc for VIO) 1.8 or 3.3
FCC/IC Certified No
ETSI Certified No
ISO9001 Yes
TS16969 No
Document Statement For latest version of datasheet and other related documents, please access through Support Portal through Support for Wireless Tab on the right side.
Software Please submit the information through the Contact Us button to initiate a contact into Murata sales or wireless team for more information about software availability.
Support Site Access Guide Download
Driver Firmware Linux/ Android driver firmware for i.MX6 platform
Development Kit LBWA17DZX6-TEMP-D
Dev Kit Features For RF testing - order both the -D (Daughter Card) and -AA (Mother Board)
LBWA17DZX6-TEMP-D
For Platform testing order -D (Daughter Card) and request SDIO cable assemblies.
LBWA17DZX6-TEMP-D
Order Number LBWA17DZX6
Development Kit Part Number LBWA17DZX6-TEMP-D
Purchase Annual Volume Requirement of 100K. If you use NXP i.MX6 with Linux/Android OS, the annual volume requirement is 50K. Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications. Murata reserves the right to support or to not support requests based on corporate policy that includes export control and application restrictions or other requirements. To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.
Order Increment 2,000
Packaging Tape and Reel