Global Website         News         Investor Relations         Careers         Contact Us

WIT2410SDK

Order Number WIT2410SDK

Ultra robust 100mW 2.4 GHz frequency hopping OEM module

  • 2.4GHz Proprietary FHSS Development Kit
  • Network Topology: Point-to-Point, Point-to-Multipoint

Sophisticated netwokring features support low latency multi-point applications

  • Well suited for demanding industrial applicationa
  • UART speeds up to 460.8Kbps
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

WIT2410SDK

Each WIT OEM Module Developer's Kits contain two selfcontained wireless modems built around specific OEM modules. Additionally, two OEM modules are included in the kit. The self-contained units allow developers to get up and running quickly using standard RS-232 interfaces without having to build a 3.3V level serial interface. The self-contained modems include LEDs to provide modem status information visually, and a built-in rechargeable battery pack allows the developer to use the modems without being tethered to a power source. This provides a simple way to test the range of the radios. Other than the true RS-232 signals of the serial interface, the self-contained modems operate exactly as the OEM modules.

Developer's Kits Contents:

  • 2 ea. Enclosed Desktop Modem
  • 2 ea. OEM Module
  • 2 ea. 4" RF Cable
  • 4 ea. Right Angle Rubber Flex Antenna
  • 2 ea. Power / Data Cable
  • 2 ea. Wall Mount Power Supply/Charger
  • Configuration Software
  • Integration Guide
  • Minimum Order Quantity 1
    Product Type Development Kit
    Frequency 2.4GHz
    RF Conn/ Antenna MMCX
    Operating Temperature Range -40 to +70
    Operating Temperature °C (min) -40
    Operating Temperature °C (max) 70
    Supply Voltage min 3.3
    Supply Voltage max 10
    Transmit Power 10mW, 100mW
    Receiver Sensitivity -93 dBm
    Transmit Mode Current 100 mA
    Receive Mode Current 20 mA
    Sleep Mode Current 50 uA
    Data Rate 460.80 kbps
    Data Rate Configurable No
    Range Indoor 100m, Outdoor 10,000m
    Technology Proprietary FHSS
    Network Point-to-Point, Point-to-Multipoint
    Host Interface UART
    Interface Voltage (Vdc for VIO) 3.3
    FCC/IC Certified FCC/IC Certified
    ETSI Certified ETSI Certified
    RoHs Compliant Yes
    CE Compliant CE Compliant
    ISO9001 Yes
    Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing applications and products using Murata Frequency Hopping Spread Spectrum technology.
    Data Sheet Download PDF
    Data Sheet Date Mar 19, 2008
    Manual Download PDF
    Integration Guide Download PDF
    Key Markets Industrial Automation | Building Automation | Manufacturing Industries | Healthcare | Utilities ( Power, Gas, Water) | Agricultural and Commercial Ventures | AMR & Smart Grid
    Key Applications SCADA for Monitoring and Control | Scoreboards and Electric Signs | Industrial Remote Control | Energy Management | Commercial Telemetry | Wireless Robotics | Irrigation Control
    Applications Characteristics M2M and Internet of Things Applications Requiring: | - Long-range data throughput even in the presence of electrical noise and multi-path fading | - Direction Connections and Reporting of Sensor Data | - High level of flexibility
    Driver Firmware None Required
    Order Number WIT2410SDK
    Shipping Size 1 Kit / Box