Global Website         News         Investor Relations         Careers         Contact Us

WIT2411D

Ultra robust, 1.23Mbps 100mW 2.4 GHz frequency hopping OEM module

  • 2.4GHz Proprietary FHSS Module
  • Network Topology: Point-to-Point, Point-to-Multipoint

High RF data supports data heavy applications

  • Performs well in industrial networking applications
  • UART speeds up to 921.6Kbps
  • Product Status: Not Available for New Designs

WIT2411D

Double click on above image to view full picture

Zoom Out
Zoom In

More Views

WIT2411D transceiver modules are designed to transmit serial data using highly robust 2.4 GHz frequency hopping spread spectrum (FHSS) technology. WIT2411D modules employ Murata's beacon-synchronized TDMA at an RF data rate of 1.2288 Mb/s to achieve very high data throughput and very low transmission latency. WIT2411D transceivers are suitable for both pointto- point and point-to-multipoint networks. FHSS technology provides strong immunity to both interference and multipath fading. The small size, light weight and low power consumption of these transceiver modules make them suitable for a wide variety of applications. WIT2411D modules are certified for unlicensed operation in the USA, Canada and Europe.
Minimum Order Quantity 1
Product Type Module
Frequency 2.4GHz
RF Conn/ Antenna MMCX
Operating Temperature °C (min) -40
Operating Temperature °C (max) +70
Mounting Type Pins
Dimension 88.9 x 70.0 x 10.5 mm
Supply Voltage min 3.3
Supply Voltage max 10
Transmit Power 10mW, 100mW
Receiver Sensitivity -89 dBm
Transmit Mode Current 245 mA
Receive Mode Current 100 mA
Sleep Mode Current 50 uA
Data Rate 1230.00 kbps
Data Rate Configurable No
Range Indoor 100m, Outdoor 10,000m
Technology Proprietary FHSS
Network Point-to-Point, Point-to-Multipoint
Host Interface UART
Interface Voltage (Vdc for VIO) 3.3
FCC/IC Certified FCC/IC Certified
ETSI Certified ETSI Certified
RoHs Compliant No
CE Compliant No
ISO9001 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing applications and products using Murata Frequency Hopping Spread Spectrum technology.
Data Sheet Download PDF
Data Sheet Date Jun 5, 2008
Manual Download PDF
Integration Guide Download PDF
Key Markets Industrial Automation | Building Automation | Manufacturing Industries | Healthcare | Utilities ( Power, Gas, Water) | Agricultural and Commercial Ventures | AMR & Smart Grid
Key Applications SCADA for Monitoring and Control | Scoreboards and Electric Signs | Industrial Remote Control | Energy Management | Commercial Telemetry | Wireless Robotics | Irrigation Control
Applications Characteristics M2M and Internet of Things Applications Requiring: | - Long-range data throughput even in the presence of electrical noise and multi-path fading | - Direction Connections and Reporting of Sensor Data | - High level of flexibility
Driver Firmware None Required
Packaging Antistatic Zip Bag; Antistatic Tray
Shipping Size 1 Unit / Bag; 6 Units / Tray