Global Website         News         Investor Relations         Careers         Contact Us

DN-900G

Order Number DN-900G

900 MHz 1 Watt RS-232C Wireless Serial Modem

  • 900MHz Proprietary FHSS Serial Modem
  • Network Topology: Point-to-Point, Point-to-Multipoint and Mesh

Ppoint-to-point, Point to Multi-point, Peer-to-Peer & Tree Routing Mesh networks

  • Transceiver Housed in NEMA 4X/IP66 case for outdoor deployments
  • Optional AES-128 Encryption
  • RF Data Configurable from 38.4 to 500 kbps
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

DN-900G

Multi-purpose 900 MHz FHSS wireless data modem with RS-232. Communicates through a serial port with flexible data rates. Supports point-to-point, point-to-multipoint, peer-to-peer and tree routing topologies
Minimum Order Quantity 1
Product Type Serial Modem
Frequency 900MHz
Antenna Internal 3 dBi Patch
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type Flange
Dimension 130.00 x 79.00 x 35.00 mm
Supply Voltage min 9.0
Supply Voltage max 24.0
Transmit Power Configurable Yes
Transmit Power 1mW, 10mW, 100mW, 250mW, 500mW, 1000mW
Receiver Sensitivity -108 dBm
Data Rate 500.00 kbps
Data Rate Configurable Yes
Range Indoor 100m, Outdoor 25,000m
Technology Proprietary FHSS
Security AES-128 Encryption
Network Point-to-Point, Point-to-Multipoint and Mesh
Host Interface RS-232C
FCC/IC Certified FCC/IC Certified
ETSI Certified No
RoHs Compliant Yes
CE Compliant No
ISO9001 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and More.
Data Sheet Download PDF
Manual Download PDF
Key Markets Industrial Automation | Building Automation | Manufacturing Industries | Healthcare | Utilities ( Power, Gas, Water) | Agricultural and Commercial Ventures | AMR & Smart Grid
Key Applications SCADA for Monitoring and Control | Scoreboards and Electric Signs | Industrial Remote Control | Energy Management | Commercial Telemetry | Wireless Robotics | Irrigation Control
Applications Characteristics M2M, WSN and Internet of Things Applications Requiring: | - Long-range data throughput even in the presence of electrical noise and multi-path fading | - Direction Connections and Reporting of Sensor Data | - High level of flexibility
Order Number DN-900G
Shipping Size 1 Unit / Box