Global Website         News         Investor Relations         Careers         Contact Us

DNT24PA

Order Number DNT24PA

Low cost, low power consumption, multi-purpose, multi-function 2.4 GHz frequency hopping OEM RF module

  • 2.4GHz Proprietary FHSS Module
  • Network Topology: Mesh, Point-to-Point, Point-to-Multipoint, Peer-to-Peer

Small size pinned module with on module chip antenna

  • Analog and Digital I/O for Sensor Applications
  • Sleep mode and auto-reporting make it ideal for battery powered applications
  • Pin-for-pin Compatible with Murata DNT90PA 900MHz Module
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

DNT24PA

The DNT24CA and DNT24PA FHSS transceiver modules provide a low-cost, versatile solution for wireless data communications in the 2.4 GHz ISM band. The RF output power can be set at 10 or 63 mW. The modules include analog, digital and serial I/O, providing the flexibility to serve applications ranging from cable replacements to sensor networks. The built-in chip antenna makes these modules very easy to integrate.
Minimum Order Quantity 1
Product Type Module
Frequency 2.4GHz
Modulation No
Antenna Chip Antenna
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type Pins
Dimension 38.10 x 24.90 x 3.18 mm
Supply Voltage min 3.3
Supply Voltage max 5.5
Transmit Power 10mW, 63mW
Receiver Sensitivity -100 dBm
Transmit Mode Current 140 mA
Receive Mode Current 35 mA
Sleep Mode Current 3 uA
Data Rate 250.00 kbps
Data Rate Configurable No
Range Indoor 100m, Outdoor 10,000m
WLAN No
Technology Proprietary FHSS
Security AES-128 Encyrption
Network Mesh, Point-to-Point, Point-to-Multipoint, Peer-to-Peer
Host Interface UART / SPI
I/O Interface Analog, Digital I/O and Serial Data
Host Interface Other No
Interface Voltage (Vdc for VIO) 3.3
FCC/IC Certified FCC/IC Certified
ETSI Certified ETSI Certified
RoHs Compliant Yes
CE Compliant CE Compliant
ISO9001 Yes
TS16969 No
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and More.
Data Sheet Download PDF
Data Sheet Date Sep 7, 2011
Brochure Download PDF
Integration Guide Download PDF
Quick Start Guide Download PDF
Key Markets Petrochemical Industries | Utilities ( Power, Gas, Water) | Agricultural and Commercial Ventures | AMR & Smart Grid | Industrial Automation
Key Applications SCADA for Monitoring and Control | Scoreboards and Electric Signs | Industrial Remote Control | Energy Management | Commercial Telemetry | Wireless Robotics | Irrigation Control
Applications Characteristics For Cost-Sensitive M2M and Internet of Things Applications Requiring: | - Long-range data throughput even in the presence of electrical noise and multi-path fading | - Direction Connections and Reporting of Sensor Data | - High level of flexibility
Driver Firmware None Required
Order Number DNT24PA
Development Kit Part Number DNT24ADK
Packaging Modules Packaged in Antistatic Tube or Tray