Global Website         News         Investor Relations         Careers         Contact Us

DNT900C

Order Number DNT900C

Low cost, 1 Watt, long range, multi-purpose, multi-function 900 MHz frequency hopping OEM RF module

  • 900MHz Proprietary FHSS Module
  • Network Topology: Mesh, Point-to-Point, Point-to-Multipoint, Peer-to-Peer

RF Data Rate Configurable from 38.4 to 500 kbps

  • Analog and Digital I/O for Sensor Applications
  • Separate Serial Port for Diagnostics
  • Pin-for-pin Compatible with Murata DNT2400C 2.4GHz Module
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

DNT900C

The DNT900 series transceivers provide highly reliable wireless connectivity for point-to-point, point-to-multipoint, peer-to-peer, and tree routing applications.

Frequency hopping spread spectrum (FHSS) technology ensures maximum resistance to multipath fading and robustness in the presence of interfering signals, while operation in the 900 MHz ISM band allows license-free use in the US, Canada, South America, Israel, Australia and New Zealand. The DNT900 supports all standard serial data rates for host communications from 1.2 to 460.8 kb/s through a standard serial port as well as a SPI port configurable as Master or Slave. On-board data buffering and an error-correcting air protocol provide smooth data flow and simplify the task of integration with existing applications. Key DNT900 features include:

Multipath fading resistant frequency hopping technology with up to 50 frequency channels (902 to 928 MHz).
Selectable 1, 10, 100, 250, 500 or 1000 mW transmit power with a firmware interlock of 85 mW maximum for 500 kb/s operation.
Support for point-to-point or point-to-multipoint applications with tree routing for extended coverage.
AES-128 encryption secures data
FCC 15.247 certified for license-free operation.
Separate Serial Port for Diagnostics
40 mile plus range with omni-directional antennas (antenna height dependent).
Dynamic TDMA slot assignment that maximizes throughput and CSMA modes that maximizes network size.
Transparent ARQ protocol with data buffering ensures data integrity
Simple serial interface handles both data and control at up to 460.8 kb/s plus a Master/Slave SPI por

Minimum Order Quantity 1
Product Type Module
Frequency 900MHz
Modulation No
Antenna U.FL
RF Conn/ Antenna U.FL
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type SMT
Dimension 52.07 x 34.04 x 4.32 mm
Supply Voltage min 3.3
Supply Voltage max 5.5
Transmit Power 1mW to 1W
Receiver Sensitivity -108 dBm
Transmit Mode Current 1200 mA
Receive Mode Current 53 mA
Sleep Mode Current 50 uA
Data Rate 500.00 kbps
Data Rate Configurable Yes
Range Indoor 100m, Outdoor 25,000m
WLAN No
Technology Proprietary FHSS
Security AES-128 Encyrption
Network Mesh, Point-to-Point, Point-to-Multipoint, Peer-to-Peer
Host Interface UART / SPI
I/O Interface Analog, Digital I/O and Serial Data
Host Interface Other No
Interface Voltage (Vdc for VIO) 3.3
FCC/IC Certified FCC/IC Certified
ETSI Certified No
RoHs Compliant Yes
CE Compliant No
ISO9001 Yes
TS16969 No
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and More.
Data Sheet Download PDF
Data Sheet Date Jun 11, 2009
Brochure Download PDF
Integration Guide Download PDF
Quick Start Guide Download PDF
Key Markets Petrochemical Industries | Utilities ( Power, Gas, Water) | Agricultural and Commercial Ventures | AMR & Smart Grid | Industrial Automation
Key Applications SCADA for Monitoring and Control | Scoreboards and Electric Signs | Industrial Remote Control | Energy Management | Commercial Telemetry | Wireless Robotics | Irrigation Control
Applications Characteristics M2M and Internet of Things Applications Requiring: | - Long-range data throughput even in the presence of electrical noise and multi-path fading | - Direction Connections and Reporting of Sensor Data | - High level of flexibility
Driver Firmware None Required
Order Number DNT900C
Development Kit Part Number DNT900DK
Packaging Modules Packaged in Antistatic Tube or Tray