Global Website         News         Investor Relations         Careers         Contact Us

DR-TRC103-868-DK

Order Number DR-TRC103-868-DK

  • 868MHz RFIC Development Kit
  • Modulation: FSK / OOK
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

DR-TRC103-868-DK

The TRC103 Development kits allow for complete evaluation and application development of Murata's SRR (Short Range Radio) line of RFIC's. A communication link or Range Test can be executed with the Data Terminal to evaluate system performance.
Annual Volume 1
Product Type Development Kit
Frequency 868MHz
Frequency MHz (min) 863.000
Frequency MHz (max) 870.000
Modulation FSK / OOK
Channels Single and Multi-Channel
Antenna Antenna supplied
RF Conn/ Antenna SMA
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Supply Voltage (Vdc) 3.6
Output Power 10dBm
Transmit Power 20mW
Transmit Mode Current 25
Receive Mode Current 3.3mA
Data Rate 200.00 kbps
Range 600m line-of-sight
Technology RFIC
Host Interface SPI
Interface Voltage (Vdc for VIO) +/- 5V
FCC/IC Certified No
ETSI Certified No
RoHs Compliant Yes
CE Compliant No
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata Low-Power IC technology.
Data Sheet Download PDF
Data Sheet Date Apr 21, 2008
Manual Download PDF
Schematic Download PDF
ini File Download
EVK User Guide Download PDF
Key Markets Medical / Healthcare | Automotive | Utilities (Power, Gas and Water) | Consumer Electronics | Commercial and Retail
Key Applications Patient Monitoring | Medical Alert Pendants | Security Systems & Controlled Entry | Building Automation | Two-Way RKE | Asset Tracking RFID | Sports & Recreation Equipment | Low-Power Two-Way Telemetry Systems | Industrial Controls
Software Murata RF Design Assistant Software
Software Guide Download
Driver Firmware RF Design Assistant Software + KIT Firmware Source Code Available in each TRC Series Developer Kit
Order Number DR-TRC103-868-DK
Packaging Modules Packaged in Antistatic Zip Bag
Shipping Size 1 Kit / Box