Global Website         News         Investor Relations         Careers         Contact Us

DR-TRC103-915-EV

Order Number DR-TRC103-915-EV

  • 915MHz RFIC Evaluation Board
  • Modulation: FSK / OOK
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

DR-TRC103-915-EV

The DR-TRC103 series evaluation kits include the radio boards, antennas and battery packs used in the DR-TRC103 series development kits. The evaluation kits can be used for initial evaluation of TRC103 radio technology and to prototype applications that will use the TRC103 RFIC.
Annual Volume 1
Product Type Evaluation Board
Frequency 915MHz
Frequency MHz (min) 902.000
Frequency MHz (max) 928.000
Modulation FSK / OOK
Channels Single and Multi-Channel
Antenna Antenna supplied
RF Conn/ Antenna SMA
System Clock Internal Crystal
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Supply Voltage (Vdc) 3.6
Output Power 10dBm
Transmit Power 20mW
Transmit Mode Current 25
Receive Mode Current 3.3mA
Data Rate 200.00 kbps
Range 600m line-of-sight
Technology RFIC
Host Interface SPI
Interface Voltage (Vdc for VIO) 3V
FCC/IC Certified No
ETSI Certified No
RoHs Compliant Yes
CE Compliant No
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata Low-Power IC technology.
Data Sheet Download PDF
Data Sheet Date Sep 21, 2009
Manual Download PDF
Schematic Download PDF
ini File Download
Quick Start Guide Download PDF
Key Markets Medical / Healthcare | Automotive | Utilities (Power, Gas and Water) | Consumer Electronics | Commercial and Retail
Key Applications Patient Monitoring | Medical Alert Pendants | Security Systems & Controlled Entry | Building Automation | Two-Way RKE | Asset Tracking RFID | Sports & Recreation Equipment | Low-Power Two-Way Telemetry Systems | Industrial Controls
Software Murata RF Design Assistant Software
Software Guide Download
Driver Firmware RF Design Assistant Software + KIT Firmware Source Code Available in each TRC Series Developer Kit
Order Number DR-TRC103-915-EV