Global Website         News         Investor Relations         Careers         Contact Us

DR-TRC104-2400-DK

Order Number DR-TRC104-2400-DK

  • 2.4GHz RFIC Development Kit
  • Modulation: FSK / OOK
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

DR-TRC104-2400-DK

DR-TRC104-24-DK contains:

  • Two DR-TRC104 transceiver boards
  • Two USB 2.0 cables
  • Two 2xAA battery packs
  • Four AA batteries
  • Two 9V batteries
  • Two antennas with standard SMA connector
  • Program CD
  • Two power supplies (-EU option contains European power supplies)
  • Annual Volume 1
    Product Type Development Kit
    Frequency 2.4GHz
    Frequency MHz (min) 2401.000
    Frequency MHz (max) 2527.000
    Modulation FSK / OOK
    Channels Single and Multi-Channel
    Antenna Antenna supplied
    RF Conn/ Antenna SMA
    Operating Temperature Range -40 to +85
    Operating Temperature °C (min) -40
    Operating Temperature °C (max) 85
    Supply Voltage (Vdc) 3.6
    Output Power 0dBm
    Transmit Power 1mW
    Transmit Mode Current 13
    Receive Mode Current 18mA
    Data Rate 1000.00 kbps
    Range 600m line-of-sight
    Technology RFIC
    Host Interface SPI
    Interface Voltage (Vdc for VIO) +/- 5V
    FCC/IC Certified No
    ETSI Certified No
    RoHs Compliant Yes
    CE Compliant No
    ISO9001 Yes
    TS16969 Yes
    Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata Low-Power IC technology.
    Data Sheet Download PDF
    Data Sheet Date Oct 3, 2008
    Brochure Download PDF
    Manual Download PDF
    Schematic Download PDF
    Key Markets Medical / Healthcare | Automotive | Utilities (Power, Gas and Water) | Consumer Electronics | Commercial and Retail
    Key Applications Patient Monitoring | Medical Alert Pendants | Security Systems & Controlled Entry | Building Automation | Two-Way RKE | Asset Tracking RFID | Sports & Recreation Equipment | Low-Power Two-Way Telemetry Systems | Industrial Controls
    Software Murata RF Design Assistant Software
    Software Guide Download
    Driver Firmware RF Design Assistant Software + KIT Firmware Source Code Available in each TRC Series Developer Kit
    Order Number DR-TRC104-2400-DK
    Packaging Modules Packaged in Antistatic Zip Bag
    Shipping Size 1 Kit / Box