Global Website         News         Investor Relations         Careers         Contact Us

DR1201A-DK

Order Number DR1201A-DK

  • 868.35MHz ASH Development Kit
  • Chipset: Murata Proprietary 2nd Generation ASH with SAW Filtering
  • Modulation: ASK / OOK
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

DR1201A-DK

Each Development Kit Contains:
  • Two data radio transceiver boards
  • Two protocol boards
  • Two antennas
  • CD containing Manuals, Designer's Guides, Data Sheets and Software
  • Quick Start Guide

    "A" Series Kit Features:
    The "A" series development kits include these features:

  • "Out of the box" operation between two Windows-based PC's
  • 2 kbps air transmission rate (high sensitivity); 19.2 kbps RS232C data rate
  • Excellent receiver off-channel interference rejection
  • Wide dynamic range receiver log detection for resistance to on-channel interference
  • Reference antennas
  • CMOS to RS232C level conversion with provisions for direct CMOS logic interface
  • Packet link-layer (MAC) protocol with ISO3309 error detection and automatic packet retransmission; up to 24 message bytes per packet (ATMEL AT892051 micro)
  • DC-balanced data coding and PLL-based "integrate & dump" data recovery for robust link performance
  • Simple host-protocol interface with host and protocol source code examples
  • Diagnostic LEDs for system performance evaluation
  • Built in "AutoSend" mode for field testing without a PC
  • Annual Volume 1
    Frequency 868.35MHz
    Frequency MHz (min) 868.15
    Frequency MHz (max) 868.55
    Chipset Murata Proprietary 2nd Generation ASH with SAW Filtering
    Modulation ASK / OOK
    Channels Single
    Antenna Antenna supplied
    RF Conn/ Antenna Solder Pad
    Operating Temperature Range -40 to +85
    Operating Temperature °C (min) -40
    Operating Temperature °C (max) 85
    Supply Voltage (Vdc) 3
    Output Power 0dBm
    Transmit Power 1mW
    Transmit Mode Current 12
    Receive Mode Current 1.8mA
    Sleep Mode Current 200nA
    Data Rate 2.00 kbps
    Range 200m line-of-sight
    Technology ASH
    Interface Voltage (Vdc for VIO) +/- 5V
    FCC/IC Certified No
    ETSI Certified No
    RoHs Compliant Yes
    CE Compliant No
    ISO9001 Yes
    TS16969 Yes
    Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata Sub-GHz IC products based on Murata Proprietary Amplifier-Sequenced Hybrid (ASH) Radio Architecture.
    Data Sheet Download PDF
    Brochure Download PDF
    Manual Download PDF
    Schematic Download PDF
    Gerber File Download
    EVK User Guide Download PDF
    Key Markets Medical / Healthcare (Implants) | Automotive | Utilities (Power, Gas and Water) | Consumer Electronics | Commercial and Retail
    Key Applications Pacemakers and Defibrillators | Insulin Pumps | Patient Monitoring | Medical Alert Pendants | Security Systems & Controlled Entry | Wireless Thermostats & Metering | Window Controls (Blinds and Drapes) | Auto Theft Deterrent Systems | Two-Way RKE | Asset Tracking RFID | Sports & Recreation Equipment | Low-Power Two-Way Telemetry Systems
    Software Virtual Wire Development
    Driver Firmware Program CD wih Configuration Software Available Exclusively in Developer Kits.
    Dev Kit Features Development Kit for TR1001
    Dev Kit Specs (2) DR Development Boards; (2) USB 2.0 Cables; (2) 9 V Batteries; (2) tuned, SMA Antennas; Program CD with Documentation; Configuration Software
    Order Number DR1201A-DK
    Packaging Modules Packaged in Antistatic Zip Bag
    Shipping Size 1 Kit / Box