Global Website         News         Investor Relations         Careers         Contact Us

DR5000

Order Number DR5000

  • 916.5MHz Proprietary Amplifier-Sequenced Hybrid (ASH) Radio Architecture Receiver
  • Chipset: Murata Proprietary 2nd Generation ASH with SAW Filtering
  • Modulation: ASK / OOK
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

DR5000

The DR5000 receiver module is ideal for short-range wireless data applications where robust operation, small size and low power consumption are required. The DR5000 utilizes Murata's RX6000 amplifier-sequenced hybrid (ASH) architecture to achieve this unique blend of characteristics. The receiver RX6000 is sensitive and stable. A wide dynamic range log detector provides robust performance in the presence of on-channel interference or noise. Two stages of SAW filtering provide excellent receiver out-of -band rejection. The DR5000 includes the RX6000 plus all configuration components in a ready-to-use PCB assembly excellent for prototyping and intermediate volume production runs
Annual Volume 1
Frequency 916.5MHz
Frequency MHz (min) 916.3
Frequency MHz (max) 916.7
Chipset Murata Proprietary 2nd Generation ASH with SAW Filtering
Modulation ASK / OOK
Channels Single
Antenna External 50 ohm Antenna & Matching Components Required
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type SMT
Package LGA
Dimension 10.8 x 9.52 mm
Supply Voltage (Vdc) 3
Receive Mode Current 1.8mA
Sleep Mode Current 700nA
Data Rate 19.20 kbps
Range 200m line-of-sight
Technology Proprietary Amplifier-Sequenced Hybrid (ASH) Radio Architecture
Interface Voltage (Vdc for VIO) 3V
FCC/IC Certified No
ETSI Certified No
RoHs Compliant Yes
CE Compliant No
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata Sub-GHz IC products based on Murata Proprietary Amplifier-Sequenced Hybrid (ASH) Radio Architecture.
Data Sheet Download PDF
Data Sheet Date Apr 8, 2008
Manual Download PDF
Schematic Download PDF
Gerber File Download
Key Markets Medical / Healthcare (Implants) | Automotive | Utilities (Power, Gas and Water) | Consumer Electronics | Commercial and Retail
Key Applications Pacemakers and Defibrillators | Insulin Pumps | Patient Monitoring | Medical Alert Pendants | Security Systems & Controlled Entry | Wireless Thermostats & Metering | Window Controls (Blinds and Drapes) | Auto Theft Deterrent Systems | Two-Way RKE | Asset Tracking RFID | Sports & Recreation Equipment | Low-Power Two-Way Telemetry Systems
Software Virtual Wire Development
Order Number DR5000