Global Website         News         Investor Relations         Careers         Contact Us

DR8000

Order Number DR8000

  • 916.5MHz Proprietary Amplifier-Sequenced Hybrid (ASH) Radio Architecture Transceiver
  • Chipset: Murata Proprietary 3rd Generation ASH with SAW Filtering
  • Modulation: ASK / OOK
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

DR8000

The DR8000 hybrid transceiver module is ideal for short-range wireless data applications where robust operation, small size, low power consumption and low cost are required. The DR8000 utilizes Murata's TR8000 amplifier-sequenced hybrid (ASH) architecture to achieve this unique blend of characteristics. All critical RF functions are contained in the hybrid, simplifying and speeding design-in. The receiver section of the DR8000 is sensitive and stable. A wide dynamic range log detector, in combination with digital AGC and a compound data slicer, provide robust performance in the presence of on-channel interference or noise. Two stages of SAW filtering provide excellent receiver out-of-band rejection. The transmitter includes provisions for both onoff keyed (OOK) and amplitude-shift keyed (ASK) modulation. The transmitter employs SAW filtering to suppress output harmonics, facilitating compliance with FCC and similar regulations.
Annual Volume 1
Frequency 916.5MHz
Frequency MHz (min) 916.3
Frequency MHz (max) 916.7
Chipset Murata Proprietary 3rd Generation ASH with SAW Filtering
Modulation ASK / OOK
Channels Single
Antenna External 50 ohm Antenna & Matching Components Required
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type SMT
Package LGA
Dimension 10.7 x 6.8 mm
Supply Voltage (Vdc) 3
Output Power 10dBm
Transmit Power 10mW
Transmit Mode Current 32
Receive Mode Current 4.3mA
Sleep Mode Current 200nA
Data Rate 115.20 kbps
Range 600m line-of-sight
Technology Proprietary Amplifier-Sequenced Hybrid (ASH) Radio Architecture
Interface Voltage (Vdc for VIO) 3V
FCC/IC Certified No
ETSI Certified No
RoHs Compliant Yes
CE Compliant No
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata Sub-GHz IC products based on Murata Proprietary Amplifier-Sequenced Hybrid (ASH) Radio Architecture.
Data Sheet Download PDF
Data Sheet Date Apr 8, 2008
Manual Download PDF
Schematic Download PDF
Key Markets Medical / Healthcare (Implants) | Automotive | Utilities (Power, Gas and Water) | Consumer Electronics | Commercial and Retail
Key Applications Pacemakers and Defibrillators | Insulin Pumps | Patient Monitoring | Medical Alert Pendants | Security Systems & Controlled Entry | Wireless Thermostats & Metering | Window Controls (Blinds and Drapes) | Auto Theft Deterrent Systems | Two-Way RKE | Asset Tracking RFID | Sports & Recreation Equipment | Low-Power Two-Way Telemetry Systems
Software Virtual Wire Development
Order Number DR8000