Global Website         News         Investor Relations         Careers         Contact Us

HN-2010

Order Number HN-2010

Ultra Robust 2.4GHz Industrial Repeater

  • 2.4GHz Proprietary FHSS Serial Modem
  • Network Topology: Point-to-Point, Point-to-Multipoint and Mesh

460.8 Kbps RF data rate

  • Rggued industrial enclosure
  • Compatible with HN 10 Series Products
  • Outdoor NEMA 4X/IP 66 enclosure
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

HN-2010

Based on 2.4GHz frequency hopping spread spectrum technology, all HN 10 Series modems provide extraordinary range while providing immunity to jamming and multipath fading. All backed by extensive experience in wireless technology. All HN 10 Series standalone modems feature a high data rate (460Kbps over the air) and long range (over 5 miles using HN 10 external gain antennas). Both point-to-point and pointto- multi-point network configurations are supported.
Minimum Order Quantity 1
Product Type Serial Modem
Frequency 2.4GHz
Modulation No
Channels 75
Antenna 2 TNC
RF Conn/ Antenna 2 TNC
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type Flange
Dimension 213 x 145 x 76 mm
Supply Voltage min 7.5
Supply Voltage max 24
Transmit Power Configurable Yes
Transmit Power 10mW, 100mW
Receiver Sensitivity -93 dBm
Data Rate 460.80 kbps
Data Rate Configurable No
Range Indoor 100m, Outdoor 10,000m
WLAN No
Technology Proprietary FHSS
Network Point-to-Point, Point-to-Multipoint and Mesh
Host Interface RS-232C
Host Interface Other No
FCC/IC Certified FCC/IC Certified
ETSI Certified ETSI Certified
RoHs Compliant Yes
CE Compliant CE Marked
ISO9001 Yes
TS16969 No
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about networking using Murata Frequency Hopping Spread Spectrum technology.
Data Sheet Download PDF
Data Sheet Date Oct 11, 2016
Manual Download PDF
Key Markets Industrial Automation | Building Automation | Manufacturing Industries | Healthcare | Utilities ( Power, Gas, Water) | Agricultural and Commercial Ventures | AMR & Smart Grid
Key Applications SCADA for Monitoring and Control | Scoreboards and Electric Signs | Industrial Remote Control | Energy Management | Commercial Telemetry | Wireless Robotics | Irrigation Control
Applications Characteristics M2M, WSN and Internet of Things Applications Requiring: | - Long-range data throughput even in the presence of electrical noise and multi-path fading | - Direction Connections and Reporting of Sensor Data | - High level of flexibility
Order Number HN-2010
Packaging No
Shipping Size 1 Unit / Box