Global Website         News         Investor Relations         Careers         Contact Us

HO1091

Order Number HO1091

  • 1090MHz SAW SAW Oscillator
  • Tolerance / Specification: +/-800 kHz @ -40 to +85
  • use in Mode-S Air Traffic Control Transponders (ATC)
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

HO1091

The frequency of this oscillator is stabilized by UHF surface-acoustic-wave (SAW) technology, providing excellent performance in a compact, rugged oscillator operating at the fundamental frequency of 1090 MHz. The highly-reliable HO1091 is designed for use in Air Traffic Control Transponders.
Annual Volume 60
Product Type SAW Oscillator
Frequency 1090MHz
Frequency MHz (min) 1089.2
Frequency MHz (max) 1090.8
Tolerance +/-800
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type Metal Dual-Inline Package (DIP) with 8 Leads in 16-lead DIP Configuration
Package DIP 16-8
Lid Symbol HO1091
Dimension 25 x 12.8 mm
Supply Voltage (Vdc) 12
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW-Based frequency control devices.
Data Sheet Download PDF
Data Sheet Date Oct 27, 2010
Order Number HO1091
Packaging Antistatic Box
Shipping Size 30 Units / Box