Global Website         News         Investor Relations         Careers         Contact Us

HO4002-1

Order Number HO4002-1

  • 400MHz SAW SAW Oscillator
  • Tolerance / Specification: +/-100 kHz @ -40 to +70
  • General purpose 400MHz applications
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

HO4002-1

The frequency of this oscillator is stabilized by surface-acoustic-wave (SAW) technology. This results in excellent performance from a compact, rugged, oscillator operating at the fundamental frequency of 400.0 MHz. The high-reliability of the HO4002-1 makes it suitable for general purpose use in a wide variety of applications.
Annual Volume 60
Product Type SAW Oscillator
Frequency 400MHz
Frequency MHz (min) 399.96
Frequency MHz (max) 400.04
Tolerance +/-100
Operating Temperature Range -40 to +70
Operating Temperature °C (min) -40
Operating Temperature °C (max) 70
Mounting Type Metal Dual-Inline Package (DIP) with 8 Leads in 16-lead DIP Configuration
Package DIP 16-8
Lid Symbol HO4002-1
Dimension 25 x 12.8 mm
Supply Voltage (Vdc) 12
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW-Based frequency control devices.
Data Sheet Download PDF
Data Sheet Date Mar 27, 2008
Order Number HO4002-1
Packaging Antistatic Box
Shipping Size 30 Units / Box