Global Website         News         Investor Relations         Careers         Contact Us

HO4050B-1

Order Number HO4050B-1

  • 622.08MHz SAW SAW Oscillator
  • Tolerance / Specification: +/-100 kHz @ -40 to +85
  • Phase-locked loop (PLL) applictions in optical data communications systems
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

HO4050B-1

The HO4050B1 is a voltage-controlled SAW clock (VCSC) designed for phase-locked loop (PLL) applications in optical data communications systems. The differential outputs of the HO4050B1 are generated by high-Q, fundamental mode quartz surface acoustic wave (SAW) technology. This technique provides very low output jitter and phase noise, plus excellent immunity to power supply noise. The HO4050B1 differential outputs feature typical +/-1% symmetry, and can be DC-configured to drive a wide range of high-speed logic families. The HO4050B1 is packaged in a hermetic metal-ceramic LCC.
Annual Volume 500
Product Type SAW Oscillator
Frequency 622.08MHz
Frequency MHz (min) 621.983
Frequency MHz (max) 622.237
Tolerance +/-100
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 8-Terminal Surface Mount Package (SMP)
Package SMC-8A
Lid Symbol HO4050B1
Dimension 13.5 x 9.4 mm
Supply Voltage (Vdc) 3.3
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW-Based frequency control devices.
Data Sheet Download PDF
Data Sheet Date Aug 2, 2006
Order Number HO4050B-1
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel