Global Website         News         Investor Relations         Careers         Contact Us

HX1081

Order Number HX1081

  • 1090MHz SAW SAW Oscillator
  • Tolerance / Specification: +/-250 kHz @ -55 to +105
  • use in Mode-S Air Traffic Control Transponders/Traffic Alert and Collision Avoidance Systems (ATC/TCAS)
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

HX1081

The frequency of this oscillator is stabilized by UHF surface-acoustic-wave (SAW) technology, providing excellent performance in a compact, rugged oscillator operating at the fundamental frequency of 1090.0 MHz. The highly-reliable HX1081 is designed for use in Mode-S Air Traffic Control Transponders/Traffic Alert and Collision Avoidance Systems (TCAS).
Annual Volume 500
Product Type SAW Oscillator
Frequency 1090MHz
Frequency MHz (min) 1089.75
Frequency MHz (max) 1090.25
Tolerance +/-250
Operating Temperature Range -55 to +105
Operating Temperature °C (min) -55
Operating Temperature °C (max) 105
Mounting Type 20-Pin Surface Mount PCB Package (SMP)
Package SM3-20H
Lid Symbol HX1081
Dimension 10.7 x 6.8 mm
Supply Voltage (Vdc) 3.3
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW-Based frequency control devices.
Data Sheet Download PDF
Data Sheet Date Jun 20, 2011
RoHs File Download PDF
Order Number HX1081
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel