Global Website         News         Investor Relations         Careers         Contact Us

LPR2430ERADK

Order Number LPR2430ERADK

Low cost, small size, light weight 100mW IEEE 802.15.4 2.4GHz module

  • 2.4GHz 802.15.4 Development Kit
  • Network Topology: Multipoint, Peer-to-Peer

Small size SMT module with on module chip antenna

  • Analog, Digital and Serial I/O including Analog & Digital I/O binding
  • Sleep mode and auto-reporting make it ideal for battery powered applications
  • One hop relay avoids obstructions

LPR2430ERADK

Double click on above image to view full picture

Zoom Out
Zoom In

More Views

  • Everything you need to get a wireless link going in less than 10 minutes
  • Two development boards providing a simple means to interface to your device and showcasing LPR2430 features
  • Utility programs that demonstrate network operation and performance
  • Documentation, including source code to the utility programs to speed integration of the LPR2430 into your product
  • Minimum Order Quantity 1
    Product Type Development Kit
    Frequency 2.4GHz
    Antenna Chip Antenna
    Operating Temperature °C (min) -40
    Operating Temperature °C (max) +85
    Supply Voltage min 3.3
    Supply Voltage max 5.5
    Transmit Power 10mW to 63mW
    Receiver Sensitivity -95 dBm
    Transmit Mode Current 131 mA
    Receive Mode Current 33 mA
    Sleep Mode Current 3 uA
    Data Rate 250.00 kbps
    Data Rate Configurable No
    Range Indoor 100m, Outdoor 1,000m
    Technology 802.15.4
    Security AES-128 Encyrption
    Network Multipoint, Peer-to-Peer
    Host Interface UART / SPI
    Host Interface Other No
    Interface Voltage (Vdc for VIO) 3.3
    FCC/IC Certified FCC/IC Certified
    ETSI Certified ETSI Certified
    RoHs Compliant Yes
    CE Compliant CE Compliant
    ISO9001 Yes
    Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more designing applications and systems using Murata IEEE 802.15.4 module technologies.
    Data Sheet Download PDF
    Data Sheet Date May 26, 2009
    Brochure Download PDF
    Integration Guide Download PDF
    Quick Start Guide Download PDF
    Key Markets Home and Building Automation | Manufacturing Industries | Healthcare | Industrial Automation
    Key Applications AMR and Smart Grid | Smart Energy Management and Control | Automatic Lighting and Temperature Control | Electronic Signs and Remote Control | Industrial Remote Control
    Applications Characteristics For Cost-Sensitive M2M and Internet of Things Applications Requiring: | - Long-range data throughput even in the presence of electrical noise and multi-path fading | - Direction Connections and Reporting of Sensor Data | - High level of flexibility
    Driver Firmware None Required
    Dev Kit Features 2 Dev Boards with Modules, Utility Software and Accessories
    Order Number LPR2430ERADK
    Packaging Modules Packaged in Antistatic Zip Bag
    Shipping Size 1 Kit / Box