Global Website         News         Investor Relations         Careers         Contact Us

OP4008B

Order Number OP4008B

  • 669.327MHz SAW Optical Timing Clock
  • Tolerance / Specification: +/-100 @ 2 Jitter
  • Phase-locked loop (PLL) applictions in optical data communications systems
  • Optical timing reference for forward error correction applications

OP4008B

Double click on above image to view full picture

Zoom Out
Zoom In

More Views

The output of this device is generated and filtered by narrow-band quartz SAW elements at 669.327 MHz. The configuration of this clock provides a pure signal for optical timing applications in noisy signal environments. The Q/Q differential output swing of +/-1 volt about 0 Vdc has symmetry better than +/-1% into loads from 40 to 70 ohms, determined by customer application. The long term frequency accuracy is set by an external reference source allowing this device to complete a Phase Lock Loop design without the usual noise and jitter problems associated with PLL's.
Annual Volume 500
Product Type Optical Timing Clock
Frequency 669.327MHz
Frequency MHz (min) 669.26
Frequency MHz (max) 669.394
Tuning Range +/-100
Jitter 2
Operating Temperature °C (min) -40
Operating Temperature °C (max) +85
Mounting Type 8-Terminal Surface Mount Package (SMP)
Package SMC-8
Lid Symbol OP4008B
Dimension 13.5 x 9.4 mm
Supply Voltage (Vdc) 3.3
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW-Based frequency control devices.
Data Sheet Download PDF
Data Sheet Date Feb 8, 2010
Order Number OP4008B
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel