Global Website         News         Investor Relations         Careers         Contact Us

OP4017B

Order Number OP4017B

  • 777.6MHz SAW Optical Timing Clock
  • Tolerance / Specification: +/-100 @ 1 Jitter
  • Phase-locked loop (PLL) applictions in optical data communications systems
  • Optical timing reference for forward error correction applications
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

OP4017B

The OP4017B is a voltage-controlled SAW clock (VCSC) designed for phase-locked loop (PLL) applications in optical data communications systems. The differential outputs of the OP4017B are generated by high-Q, fundamental mode quartz surface acoustic wave (SAW) technology. This technique provides very low output jitter and phase noise, plus excellent immunity to power supply noise. The OP4017B differential outputs feature +/-1% symmetry, and can be DC-configured to drive a wide range of high-speed logic families. The OP4017B is packaged in a hermetic metal-ceramic LCC.
Annual Volume 500
Product Type Optical Timing Clock
Frequency 777.6MHz
Frequency MHz (min) 777.522
Frequency MHz (max) 777.678
Tuning Range +/-100
Jitter 1
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 8-Terminal Surface Mount Package (SMP)
Package SMC-8
Lid Symbol OP4017B
Dimension 13.5 x 9.4 mm
Supply Voltage (Vdc) 3.3
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW-Based frequency control devices.
Data Sheet Download PDF
Data Sheet Date Mar 27, 2008
Order Number OP4017B
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel