Global Website         News         Investor Relations         Careers         Contact Us

Wireless Products

Murata Wireless Connectivity Products and Platforms Include:
  • RF Modules
  • Wireless Connectivity Platforms
  • Ultra Low Power Short-Range RF ICs
  • SAW-Based Components

RF Modules

Wi-Fi™ 802.11b/g/n network controllers and modules in a variety of form factors for both MCU or MPU applications; FCC / IC certified available. Wi-Fi™ and Bluetooth® Combination modules; 802.11b/g/n (and ac) with Bluetooth V4.0 (BLE + EDR); FCC / IC certified modules available. Bluetooth® and BluetoothSmart® Available in a variety of small form factors; FCC / IC certified modules available. LPWA Modules New, compact, low-cost, low-power-wide-area-network (LPWAN) wireless modules that support LoRaWAN long range wireless protocol.
802.15.4 IEEE 802.15.4 compliant, FCC / IC / ETSI certified modules; low-power 1mW RF power and extended range 100mW RF power. Wi-Fi Bluetooth for NXP i.MX Murata has partnered with NXP Semiconductor and Cypress Semiconductor Corporation to offer complete Wi-Fi and Bluetooth connectivity. Cypress Based Modules Murata's wireless connectivity lineup based on Cypress's wireless connectivity solutions TI Based Modules Murata's wireless connectivity lineup based on TI's wireless connectivity solutions
     
HyperMesh / FHSS Proven, proprietary frequency hopping spread spectrum FCC / IC / ETSI certified modules; 900 MHz and 2.4 GHz frequency bands.      

Wireless Connectivity Platforms

M2M and Wireless Sensor Networking Wireless data acquisition platforms including sensor modems, and serial, Ethernet, and cellular gateways; FCC / IC / ETSI certified. Wireless Telemetry Complete, reliable, long-range wireless Access Points, Ethernet Bridges, and Serial Modems based on Murata FHSS technology; FCC / IC / ETSI certified. Wireless Services No matter how large or small the scope may be for an IoT application, Murata can step in and fill the gaps. IoT System-On-Module Integrated application processor, RAM, flash and wireless connectivity with regulatory certification. Designed to support Google Android Things™ and Linux based solution.

Ultra Low-Power Short-Range RF ICs

Optimized for RF performance and featuring a high-level of integration all in a small form factor.
     
Low-Power RF ICs Integrated PLL, IF, Baseband Circuitry; 300 MHz-510 MHz, 863 MHz -960 MHz, and 2.4 GHz; FSK / OOK, GFSK; 1 kb/s - 1 Mb/s data rates.      

SAW Components for non-mobile

Used to improve frequency sensitivity and immunity in a broad range of wireless applications.
   
RF & IF filters and diplexers for non-mobile phone applications: automotive, industrial, energy, medical & telecom and available in a wide range of frequencies (40MHz to 2.7GHz) Resonators Single-port and Dual-port type resonators designed to be implemented as the frequency control elements in transmitters while ensuring frequency stability in a variety of applications.
   

SAW Components for mobile

Used to improve frequency sensitivity and immunity in a broad range of wireless applications.
   
Filters are used in mobile phone to reject out-of-band signals. Small size and available in a wide range of frequencies(700MHz to 2.5GHz) Duplexer are used in mobile phone to get good performance of TX-RX isolation. Small size and available in a wide range of frequencies(700MHz to 2.5GHz)