Global Website         News         Investor Relations         Careers         Contact Us

Type VZ

Order Number LBCA2ZZVZE

Make your applications Bluetooth Low Energy

  • 2.4GHz Bluetooth Low Energy Module
  • Chipset: TI CC2541
  • Processor: No

Feature-rich module makes design more efficient

  • Protocol stacks built in include: BB, LL, L2CAP, GAP, SMP, ATT, GATT, Profile framework
  • Included in Module: Integrated system clock
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

Type VZ

The Type VZ Bluetooth SMART module is a plug-in device that supports Bluetooth v4.0 low energy standard. All protocol stacks required for Bluetooth low energy communication are built in, including various healthcare profiles.

Murata original simple command set is provided via UART interface and it enables the module to be easily controlled by 8-bit or 16-bit MCUs widely used in small embedded devices.

Annual Volume 50000
Product Type Module
Grade Consumer
Frequency 2.4GHz
Chipset TI CC2541
Processor No
Antenna On-board
RF Conn/ Antenna Chip Antenna
System Clock Internal X'tal
Operating Temperature °C (min) -10
Operating Temperature °C (max) 60
Mounting Type Connector Mount
Package Connector
Dimension 20.0 x 13.0 x 2.4 mm
Supply Voltage (Vdc) 3.3
Transmit Power BT -2dBm (Measured at ANT connector)
Transmit Power -2dBm
Receiver Sensitivity BT -70 dBm (max.)
Transmit Mode Current 18mA @ -2dBm
Transmit Mode Current BT 18mA
Receive Mode Current 18mA
Data Rate Bluetooth 1Mbps
Bluetooth v4.0 LE
Power Class Class 2
Technology Bluetooth Low Energy
Host Interface BT UART
Interface Voltage (Vdc for VIO) 2.1 to 3.6
FCC/IC Certified FCC/IC Certified
ETSI Certified No
ISO9001 Yes
TS16969 No
Document Statement For latest version of datasheet and other related documents, please access through Support Portal through Support for Wireless Tab on the right side.
Software Please submit the information through the Contact Us button to initiate a contact into Murata sales or wireless team for more information about software availability.
Driver Firmware Murata to provide under SLA
Order Number LBCA2ZZVZE
Development Kit Part Number LBCA2ZZVZE-TEMP-KIT
Purchase Annual Volume Requirement of 50K. Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications. Murata reserves the right to support or to not support requests based on corporate policy that includes export control and application restrictions or other requirements. To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.
Order Increment 770
Packaging Tray