Global Website         News         Investor Relations         Careers         Contact Us

Bluetooth

As the Bluetooth® system continues to expand exponentially, Murata ensures that the latest advancements in Bluetooth technology are available to you.

Module offering dual mode device and single mode device.

Dual mode device is compatible with both Classic Bluetooth (BR/EDR) and Bluetooth LE. Host processor will be connected via standard HCI UART interface.

Single mode device supports Bluetooth LE. Small application can run on the module including Bluetooth Host Stack.

7 Items Found

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Descending Direction
Part Order Number Chipset BT Clock Dimension Cert. Grade Status Compare
MBN52832 WSM-BL241-ADA-008 Nordic nRF52832 v5.0 LE Internal X'tal 7.4 x 7.0 x 0.9mm Pending Consumer
Type 1BX LBMA15Q1BX CSR8811 v4.0 BR/EDR/LE Internal X'tal 5.0 x 4.5 x 1.0 mm No Consumer
Type 1GR LBCA1CW1GR Cypress (CYW20736) v4.1 LE Internal X'tal 9.0 x 7.0 x 1.2 mm Yes Consumer
Type VZ LBCA2ZZVZE TI CC2541 v4.0 LE Internal X'tal 20.0 x 13.0 x 2.4 mm Yes Consumer
Type WS LBCA2ZXWSE TI CC2541 v4.0 LE Internal X'tal 10.4 x 7.7 x 1.8 mm Yes* Consumer
Type ZF LBCA2BZZFZ DA14580 v4.1 LE Internal X'tal 5.4 x 4.4 x 1.0 mm Yes* Consumer
Type ZY LBCA2HNZYZ DA14580 v4.1 LE Internal X'tal 7.4 x 7.0 x 1.0 mm Yes Consumer

7 Items Found

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Descending Direction