Global Website         News         Investor Relations         Careers         Contact Us

WSM-BL241-ADA-008

Order Number WSM-BL241-ADA-008

  • 2.4GHz Bluetooth Smart, NFC Module
  • Chipset: Nordic nRF52832
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

WSM-BL241-ADA-008

WSM-BL241-ADA-008 is a Bluetooth Low Energy module. It enables ultra-low power connectivity for data communication. The product integrates Nordic Bluetooth Low Energy IC, RF front end, and crystal. This is an ideal solution for Internet of Things (IOT) application.
Product Type Module
Frequency 2.4GHz
Chipset Nordic nRF52832
Antenna On-board
RF Conn/ Antenna PCB antenna on-board
System Clock Internal 32MHz crystal
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type SMT
Package LGA
Dimension 7.4 x 7.0 x 1.0mm
Supply Voltage (Vdc) 3.3V
Transmit Power BT +3dBM
Receiver Sensitivity BT -92 dBm
Transmit Mode Current TBD
Receive Mode Current TBD
Sleep Mode Current BT TBD
Data Rate Bluetooth 1 Mbps
Bluetooth v4. 2 BLE
Technology Bluetooth Smart, NFC
Host Interface BT UART/SPI
Interface Voltage (Vdc for VIO) 1.8v - 3.3v
FCC/IC Certified Planned
ETSI Certified Planned
ISO9001 Yes
Document Statement For detail information, please contact us through the Contact Us Tab on the right side.
Software
  • You can download SDK from the Nordic website nRF5 SDK.
  • Order Number WSM-BL241-ADA-008
    Purchase The module is still under development, if you have interest, please contact us through the Contact Us Tab on the right side.
    Order Increment TBD
    Packaging Tape and Reel