Global Website         News         Investor Relations         Careers         Contact Us

Type YDD for Ayla IoT Cloud software

Order Number LBWB1ZZYDZ-BTEMP-AYLAKIT

  • 2.4GHz Wi-Fi Development Kit
  • Network Topology: AP & STA dual mode
  • Chipset: Cypress (CYW43362) & STM32 (ARM Cortex-M3)
  • Processor: STM32 ARM Cortex-M3
  • Learn more about Ayla IoT Platform on Murata Plus
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

Type YDD for Ayla IoT Cloud software

Murata is partnering with Ayla Networks to offer a complete end-to-end platform for building world class Internet-connected products.

The Murata Type YD Wi-Fi Connectivity Module comes pre-loaded with the Ayla Embedded Agent, enabling developers to connect to the Ayla Cloud Services and smartphone/tablet applications based on the Ayla Application Libraries.

The Ayla Design Kit provides developers a fast path to add smart phone and tablet-based control and monitoring to existing products. Leveraging ubiquitous Wi-Fi and the power of the cloud, users can securely connect to their devices from anywhere with an Internet connection.

This out-of-box design kit includes the Murata Type YD Wi-Fi module pre-loaded with the Ayla Embedded Agent to connect to the Ayla Cloud Services and mobile applications.

Annual Volume 1
Frequency 2.4GHz
Product Type Development Kit
Grade Consumer
Chipset Cypress (CYW43362) & STM32 (ARM Cortex-M3)
Processor STM32 ARM Cortex-M3
Modulation No
RF Conn/ Antenna Not Included
System Clock Internal X'tal
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Dimension 33.0 x 18.0 x 2.5 mm
Supply Voltage (Vdc) 3.3
Transmit Power +17dBm
Transmit Mode Current 365mA @ +17 dBm or 440mA @ +19dBm (11Mbps)
Receive Mode Current 160mA
Data Rate WLAN 11, 54, 64 Mbps
WLAN 802.11b/g/n
Power Class No
Technology Wi-Fi
Network AP & STA dual mode
Host Interface UART
Host Interface Other No
Host Interface BT No
Interface Voltage (Vdc for VIO) 2.4 to 3.6
FCC/IC Certified FCC/IC Certified
ETSI Certified Yes
RoHs Compliant Yes
ISO9001 Yes
TS16969 No
Certification
CE (Europe) EN 300328 V1.8.1
  Conducted Test Report available
Note: CE marking and declaration should be done by customer as a final product.
Data Sheet Download PDF
Data Sheet Date Oct 7, 2014
Manual Download PDF
Dev Kit Brief Download PDF
Software see Ayla's Website for Ayla IoT Cloud Software and more information.
Learn more about Ayla IoT Platform on Murata Plus
Order Number LBWB1ZZYDZ-BTEMP-AYLAKIT
Order Increment 1
Packaging No