Global Website         News         Investor Relations         Careers         Contact Us

Type XR

Order Number LBEP5CLXRC

  • 2.4GHz Wi-Fi Module
  • Chipset: TI (WL1801)
  • Processor: No
  • Modulation: DSSS / CCK / OFDM
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

Type XR

Type XR module is an ultra-small module that includes 2.4GHz WLAN functionality. Based on TI WL1801, the module provide high-efficiency RF front end circuits. The module is designed to fit into small spaces and is smaller than a dime. Minimal external circuitry is required to complete a radio design; add an antenna, power source, clocks, processor, and associated interface hardware and the radio hardware design is complete. To ease Wi-Fi certification, the Type XR module complies with IEEE 802.11b/g/n. Software is available for Linux and Android through TI support channel.
Product Type Module
Grade Industrial
Frequency 2.4GHz
Frequency MHz (min) 2400
Frequency MHz (max) 2483.5
Chipset TI (WL1801)
Processor No
Modulation DSSS / CCK / OFDM
Embedded Stack No
Antenna External
System Clock External
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type SMT
Package LGA
Dimension 8.8 x 9.9 x 1.3 mm
Supply Voltage (Vdc) 3.7
Supply Voltage min 3.0 for VBAT
Supply Voltage max 4.3 for VBAT
Transmit Power +15dBm @ 11Mbps
+11.5dBm @ 54Mbps
+10.5dBm @ 65Mbps
Receiver Sensitivity -87dBm @ 11Mbps
-73dBm @ 54 Mbps
-71dBm @ 65Mbps
Transmit Mode Current 210mA @ 11Mbps
135mA @ 54Mbps
145mA @ 65Mbps
Receive Mode Current 50mA @ 11Mbps
52mA @ 54 Mbps
57mA @ 65 Mbps
Data Rate WLAN 11, 54, 65 Mbps
Bluetooth No
WLAN 802.11b/g/n
Technology Wi-Fi
Network No
Host Interface SDIO
Host Interface Other GPIO / UART
Interface Voltage (Vdc for VIO) 1.8
FCC/IC Certified No
ETSI Certified No
ISO9001 Yes
TS16969 No
Document Statement For latest version of datasheet and other related documents, please access through Contact Us Tab on the right side.
Software Please get TI WiFi driver software through TI support channel. For deeper software technical support, driver porting support or advanced features support, Intelligraphics can provide you the best support. Please refer to the Software Guide and contact to Intelligraphics for the detail.
Software Guide Download
Driver Firmware Linux/ Android driver through TI support channel. Intelligrahics can provide advanced software.
Order Number LBEP5CLXRC
Sample Part Number LBEP5CLXRC-TEMP
Production Part Number Contact Murata
Development Kit Part Number LBEP5CLXRC-TEMP-D (Daughter Card)
LBEP5CLXRC-TEMP-AA (Mother Board)
Purchase Annual Volume Requirement of 100K. Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications. Murata reserves the right to support or to not support requests based on corporate policy that includes export control and application restrictions or other requirements. To expedite the qualification of your application for these modules, please submit the information throught the Contact Us button on the top.
Order Increment 2,000
Packaging Tape and Reel