Global Website         News         Investor Relations         Careers         Contact Us

Wi-Fi

Select from a wide range of Wi-Fi modules featuring various Murata innovations to address your unique design requirements, such as:
  • Modules for MPU-based applications to meet high through-put demands and modules for MCU-based applications demanding low through-put
  • Embedded software available in some modules that enable you to quickly connect to the cloud during design and prototyping stages
  • Module-level FCC, IC, and/ or ETSI certifications available in some modules to reduce design cycle and speed up time-to-market

16 Items Found

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction
Part Order Number Chipset Processor WLAN Host Interface Dimen. Cert. Grade Status Com-
pare
Type 1HD LBWA1ZZ1HD Cypress (CYW43438) & STM32 (ARM Cortex-M4) STM32 ARM Cortex-M4 802.11b/g/n UART/SPI 21.0 x 17.5 x 2.3 mm Yes Consumer
Type 1FX LBWA1KL1FX Cypress (CYW43364) No 802.11b/g/n SDIO 6.95 x 5.15 x 1.1 mm Yes* Consumer
Type 1AD Certified for Ayla IoT Cloud software LBWB1ZZ1AD Cypress (CYW4390) ARM Cortex-M3 802.11b/g/n UART 33.0 x 18.0 x 2.5 mm Yes Consumer
Type 1CD - imp003 LBWA1ZV1CD Cypress (CYW43362) + STM32 (ARM Cortex-M4) STM32F405 802.11b/g/n UART / SPI 10.0 x 7.9 x 1.25 Yes* Consumer
Type 1GC LBWA1UZ1GC Cypress (CYW43907) ARM Cortex-R4 802.11a/b/g/n UART/SPI/USB 10.0 x 10.0 x 1.2 mm Yes Consumer
Type 1JQ LBWA1ZZ1JQ TI (CC3200) ARM Cortex-M4 802.11b/g/n UART/SPI 13.2 x 21.45 x 2.45 mm Yes Consumer
Type 1AD for Ayla IoT Cloud software LBWA1CS1AD Cypress (CYW4390) ARM Cortex-M3 802.11b/g/n UART 9.4 x 8.9 x 1.2 mm Yes* Consumer
Type 1JP LBWA1ZZ1JP TI (CC3100) No 802.11b/g/n UART/SPI 13.2 x 21.45 x 2.45 mm Yes Consumer
Type ABR CMWC1ZZABR Marvell (MW300) ARM Cortex-M4F 802.11b/g/n UART 22 x 19 x 2.4 mm Yes Consumer
Type XR LBEP5CLXRC TI (WL1801) No 802.11b/g/n SDIO 8.8 x 9.9 x 1.3 mm No Industrial
SN820X 88-00158-00, 88-00158-02 Cypress (CYW43362) & STM32 (ARM Cortex-M3) STM32 ARM Cortex-M3 802.11b/g/n UART / SPI 30.5 x 19.4 x 2.8 mm Yes Industrial
SN8000 88-00153-00 Cypress (CYW43362) No 802.11b/g/n SDIO 24.0 x 11.4 x 2.0 mm Yes Industrial
SN8000UFL 88-00153-02 Cypress (CYW43362) No 802.11b/g/n SDIO 24.0 x 11.4 x 2.0 mm Yes Industrial
Type YD LBWA1ZVYDZ Cypress (CYW43362) & STM32 (ARM Cortex-M3) STM32 ARM Cortex-M3 802.11b/g/n UART 10.0 x 7.9 x 1.25 mm Yes* Consumer
Type YD-Certified LBWB1ZZYDZ-740 Cypress (CYW43362) & STM32 (ARM Cortex-M3) STM32 ARM Cortex-M3 802.11b/g/n UART 33.0 x 18.0 x 2.5 mm Yes Consumer
Type ZD LBWA1ZVZDZ Cypress (CYW43362) & STM32 (ARM Cortex-M4) STM32 ARM Cortex-M4 802.11b/g/n UART 10.0 x 7.9 x 1.25 mm No Consumer

16 Items Found

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction