Global Website         News         Investor Relations         Careers         Contact Us

Wi-Fi Bluetooth for NXP i.MX

Murata has partnered with NXP Semiconductor and Cypress Semiconductor Corporation to offer a complete Wi-Fi and Bluetooth connectivity environment for building world class Internet-connected products. The Murata Connectivity Modules enable developers to minimize the development time and effort for connectivity function implementation. Developer can get well verified Hardware and Software for Murata Wi-Fi and Bluetooth module on i.MX 6 NXP platform.

Features

  • World Class Quality Wi-Fi and Bluetooth module
  • Supported on NXP i.MX6 platforms
  • Linux 3.14.52 and 4.1.15 are supported
  • NXP Android L5.0.x and M6.0.x have integrated support for Type ZP module on i.MX6 Reference Platforms.
  • Various support of Wi-Fi flavors : 802.11a/b/g/n/ac
  • Advance Bluetooth support (BT4.1)
  • Support all standard profiles

Applications

  • Smart devices
  • Infotainment system
  • Medical systems (not implantable)
  • Enterprise-class intelligent control
  • Data systems

To start evaluation, please follow these steps

  • Please read Quick Start Guide (Linux) here or Quick Start Guide (Android) here.
  • Please read Support Site Access Guide here.
  • Please access to myMurata (Support Portal) (https://my.murata.com/en/web/wifi_nxpimx/home). Registration is required. Please refer to Support Site Access Guide to get the access.

For more documentation, software, and support please follow these steps to access NXP and Cypress Support Portals.

For NXP Portal:

For Cypress portal:

  1CK ZP 1BW 1DX 1FX SN8000
i.MX 7Dual SDB N/A Supported N/A N/A N/A N/A
i.MX 6UltraLite EVK Supported Supported Supported Supported Supported Supported
i.MX 6ULL EVK Supported Supported Supported Supported Supported Supported
i.MX 6SoloLite EVK Supported Supported Supported Supported Supported Supported
i.MX 6SoloX SDB Supported Supported Supported Supported Supported Supported
i.MX 6Quad(Plus)/DualLite SDB/SDP Supported Supported Supported Supported Supported Supported

 

6 Items Found

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction
Part Order Number Chipset WLAN BT Clock Host Inter-face Dimen. Cert. Grade Status Com-
pare
Type 1DX LBEE5KL1DX Cypress (CYW4343W) 802.11b/g/n v4.1+EDR Internal X'tal SDIO 6.95 x 5.15 x 1.1 mm Yes Consumer
Type 1CK LBEE5ZZ1CK Cypress (CYW4339) 802.11a/b/g/n/ac v4.0+EDR Internal X'tal SDIO 33.0 x 18.0 x 7.5 mm Yes Consumer
Type 1FX LBWA1KL1FX Cypress (CYW43364) 802.11b/g/n No Internal X'tal SDIO 6.95 x 5.15 x 1.1 mm Yes* Consumer
Type ZP LBEH5HMZPC Cypress (CYW4339) 802.11a/b/g/n/ac v4.1+EDR Internal X'tal SDIO 7.8 x 7.42 x 1.0 mm No Consumer
Type 1BW LBEH5DU1BW Cypress (CYW43340) 802.11a/b/g/n v4.0+EDR Internal X'tal SDIO 8.0 x 7.5 x 1.33 mm No Consumer
SN8000 88-00153-00 Cypress (CYW43362) 802.11b/g/n No Internal X'tal SDIO 24.0 x 11.4 x 2.0 mm Yes Industrial

6 Items Found

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction