Global Website         News         Investor Relations         Careers         Contact Us

Type ABH

Order Number CMEN1ZZABH

  • 2.4GHz & 5 GHz WiFi + Bluetooth + NFC Module
  • Network Topology: AP & STA dual mode
  • Chipset: Marvell 88W8897
  • Processor: No
  • Modulation: DSSS / CCK / OFDM
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

Type ABH

The Type ABH module is an ultra-small module that includes 2.4GHz + 5GHz WLAN and Bluetooth and NFC functionality. Based on Marvell 88W8897, the module provide high-efficiency RF front end circuits. The module is designed to fit into small spaces. Minimal external circuitry is required to complete a radio design; add an antenna, power source, clocks, processor, and associated interface hardware and the radio hardware design is complete. To ease Wi-Fi certification, the Type ABH module complies with IEEE 802.11a/b/g/n/ac and Bluetooth Version 4.0 plus EDR, Power Class 1,2 + BLE and NFC. Software is available for Linux from Marvell.
Product Type Module
Grade Consumer
Frequency 2.4GHz & 5 GHz
Frequency MHz (min) 2400
Frequency MHz (max) 5825
Chipset Marvell 88W8897
Processor No
Modulation DSSS / CCK / OFDM
Embedded Stack No
Antenna RF connector for External antenna
RF Conn/ Antenna Murata RF Connector (MM4829-2702B)
System Clock Internal X'tal
Operating Temperature Range 0 to +70
Operating Temperature °C (min) 0
Operating Temperature °C (max) 70
Mounting Type SMT
Package LGA
Dimension 16 x 12 x 1.5 mm
Supply Voltage min 2.7 for VBAT
Supply Voltage max 3.63 for VBAT
Transmit Power TBD
Data Rate WLAN 11, 54, 65, 433, 867 Mbps
WLAN 802.11a/b/g/n/ac 2x2 MIMO
Bluetooth v4.0+EDR
Technology WiFi + Bluetooth + NFC
Network AP & STA dual mode
Host Interface SDIO / PCIe / USB
Host Interface Other PCM for Bluetooth audio
Interface Voltage (Vdc for VIO) 1.8 or 3.3
FCC/IC Certified No
ETSI Certified No
Document Statement For latest version of datasheet and other related documents, please access through Contact Us Tab on the right side.
Software Please submit the information through the Contact Us button to initiate a contact into Murata sales or wireless team for more information about software availability.
Development Kit CMEN1ZZABH-EVK
Evaluation Tool For evaluation - order CMEN1ZZABH-EVK
Order Number CMEN1ZZABH
Sample Part Number CMEN1ZZABH-TEMP
Production Part Number CMEN1ZZABH-036
Development Kit Part Number CMEN1ZZABH-EVK
Purchase Annual Volume Requirement of 100K. Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications. Murata reserves the right to support or to not support requests based on corporate policy that includes export control and application restrictions or other requirements. To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.tab.
Order Increment 2000
Packaging Tape and Reel