Global Website         News         Investor Relations         Careers         Contact Us

Type ZP

Order Number LBEH5HMZPC

Single-Chip 5G Wi-Fi 802.11a/b/g/n, ac with Bluetooth 4.0+EDR

  • 2.4GHz & 5GHz WiFi + Bluetooth Module
  • Network Topology: AP & STA dual mode
  • Chipset: Cypress (CYW4339)
  • Processor: N/A

High Performance Capabilities for Internet of Things

  • Internet of Things Applications
  • Cypress TurboQAM technology enables faster throughput speeds
  • Advanced beamforming (802.11ac/n), Low-Density Parity Check (LDPC) code and Space-Time Block Code (STBC) support for better coverage and more reliable connectivity
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

Type ZP

Type ZP module is a very high performance 802.11a/b/g/n/ac, and Bluetooth v4.0 +EDR module based on Cypress CYW4339 silicon which features the latest in the Cypress wireless coexistence technology. Integrated support for Wi-Fi DirectTM, This technology provides Wi-Fi connectivity from your Type ZP-enabled device to just about any Wi-Fi enabled peripheral (such as wireless mice, keyboards, remote controls, headsets, speakers, displays and many other applications). Integrated support for these technologies also provides for application file sharing on Android devices, with most Android Version 4.1 (Jellybean) supported. Android version 4.2 (Jellybean) includes further refinements to Wifi Direct including persistent permissions enabling two-way transfer of data between multiple devices. Cypress's TurboQAMTM technology implements the highest data-rate 256-QAM mode in 2.4GHz and enables devices equipped with the BCM4339 to deliver 10 percent faster throughputs than 802.11n speeds when communicating with other 5G WiFi devices Advanced beamforming (IEEE 802.11ac/n), Low-Density Parity Check (LDPC) code and Space-Time Block Code (STBC) support for better coverage and more reliable connectivity. Key high-throughput mobility interfaces, including SDIO 3.0, PCIe and HSIC, make it suitable for smartphone, tablet and computing platforms.
Product Type Module
Grade Consumer
Frequency 2.4GHz & 5GHz
Chipset Cypress (CYW4339)
Processor N/A
Modulation No
Antenna External
System Clock Internal X'tal
Operating Temperature Range -20 to +75
Operating Temperature °C (min) -20
Operating Temperature °C (max) 75
Mounting Type SMT
Package LGA
Dimension 7.8 x 7.42 x 1.0 mm
Supply Voltage (Vdc) 3.6
Transmit Power +19dBm @11Mbps (2.4GHz)
+16dBm @54Mbps (2.4GHz)
+15dBm @65Mbps (2.4GHz)
+14dBm @54 Mbps (5GHz)
+13dBm @65Mbps (5GHz)
+13dBm @135Mbps (5GHz)
+12dBm @180Mbps (5GHz)
+12dBm @390Mbps (5GHz)
Receiver Sensitivity -76dBm @ 11Mbps (2.4GHz)
-65dBm @ 54Mbps (2.4GHz)
-64dBm @ 65Mbps (2.4GHz)
-65dBm @ 54Mbps (5GHz)
-64dBm @ 65Mbps (5GHz)
-61dBm @ 135Mbps (5GHz)
-54dBm @ 180Mbps (5GHz)
-51dBm @ 390Mbps (5GHz)
Transmit Mode Current 350mA @ 11Mps (2.4GHz)
300mA @ 54Mbps (2.4GHz)
300mA @ 65Mbps (2.4GHz)
350mA @ 54Mbps (5GHz)
350mA @ 65Mbps (5GHz)
350mA @ 135Mbps (5GHz)
350mA @ 180Mbps (5GHz)
350mA @ 390Mbps (5GHz)
Receive Mode Current 100mA @ 11Mbps (2.4GHz)
100mA @ 65Mbps (2.4GHz)
110mA @ 54Mbps (5GHz)
110mA @ 65Mbps (5GHz)
110mA @135Mbps
130mA @ 180Mbps (5GHz)
160mA @390Mbps (5GHz)
Data Rate WLAN 1-390 Mbps
Data Rate Bluetooth 3 Mbps
WLAN 802.11a/b/g/n/ac
Bluetooth v4.1+EDR
Power Class Class 1
Technology WiFi + Bluetooth
Network AP & STA dual mode
Host Interface SDIO
Host Interface Other No
Host Interface BT UART
Interface Voltage (Vdc for VIO) 1.71 to 1.89
FCC/IC Certified No
ETSI Certified No
ISO9001 Yes
TS16969 No
Document Statement For latest version of datasheet and other related documents, please access through Support Portal through Support for Wireless Tab on the right side.

If you use NXP i.MX6 platforms that is described in this landing page (http://wireless.murata.com/eng/products/rf-modules-1/wi-fi-bluetooth-for-nxp-i-mx.html), please read "Quick Start Guide (Linux)" and "Quick Start Guide (Adnroid)". For further development on i.MX6, we have additional documents in our support site (myMurata). Please refer to "Support Site Access Guide" under software tab to learn how to access to myMurata".

Quick Start Guide (Linux) Download PDF
Quick Start Guide (Android) Download PDF
Software Please submit the information through the Contact Us button to initiate a contact into Murata sales or wireless team for more information about software availability.
Support Site Access Guide Download
Driver Firmware Linux / Android driver firmware for i.MX6 platform
Dev Kit Features For RF testing - order both the -D (Daughter Card) and -AA (Mother Board) | LBEH5HMZPC-TEMP -D | LBEH5HMZPC-TEMP -AA | For Platform testing order -D (Daughter Card) and request SDIO and UART cable assemblies. LBEH5HMZPC-TEMP -D | Murata Number LBEH5HMZPC-TEMP -D
Order Number LBEH5HMZPC
Purchase Annual Volume Requirement of 100K. If you use NXP i.MX6 with Linux/Android OS, the annual volume requirement is 50K. Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications. Murata reserves the right to support or to not support requests based on corporate policy that includes export control and application restrictions or other requirements. To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.
Order Increment 2000
Packaging Tape and Reel