Global Website         News         Investor Relations         Careers         Contact Us

Wi-Fi + Bluetooth

Murata’s Wi-Fi™ and Bluetooth® combination modules are IEEE 802.11 and Bluetooth Special Interest Group (SIG) compliant devices.

Each module form factor requires minimal circuit board area on today’s high density mobile devices.

8 Items Found

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Descending Direction
Part Order Number Chipset WLAN BT Clock Host Interface Dimen. Cert. Grade Status Compare
Type 1BW LBEH5DU1BW Cypress (CYW43340) 802.11a/b/g/n v4.0+EDR Internal X'tal SDIO 8.0 x 7.5 x 1.33 mm No Consumer
Type 1CK LBEE5ZZ1CK Cypress (CYW4339) 802.11a/b/g/n/ac v4.1+EDR Internal X'tal SDIO 33.0 x 18.0 x 7.5 mm Yes Consumer
Type 1DX LBEE5KL1DX Cypress (CYW4343W) 802.11b/g/n v4.1+EDR Internal X'tal SDIO 6.95 x 5.15 x 1.1 mm Yes Consumer
Type 1LD LBEE5PA1LD Cypress (CYW43438) & STM32 (ARM Cortex-M4) 802.11b/g/n v4.1+EDR Internal X'tal UART 8.9 x 7.8 x 1.2 mm Yes Consumer
Type ABH CMEN1ZZABH Marvell 88W8897 802.11a/b/g/n/ac 2x2 MIMO v4.0+EDR Internal X'tal SDIO / PCIe / USB 16 x 12 x 1.5 mm Consumer
Type WM LBEP5CLWMC-633 TI WiLink8 WL1833 802.11a/b/g/n v4.1+EDR Internal X'tal SDIO 9.9 x 8.8 x 1.3 mm No Consumer
Type WT LBEP5CLWTC-631 TI WiLink8 WL1831 802.11b/g/n v4.1+EDR Internal X'tal SDIO 9.9 x 8.8 x 1.3 mm No Consumer
Type ZP LBEH5HMZPC Cypress (CYW4339) 802.11a/b/g/n/ac v4.1+EDR Internal X'tal SDIO 7.8 x 7.42 x 1.0 mm No Consumer

8 Items Found

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Descending Direction