Global Website         News         Investor Relations         Careers         Contact Us

SAW Components for non-mobile

Murata delivers high performance surface acoustic wave (SAW) radio frequency (RF) components that include filters, duplexers, diplexers, resonators and frequency control devices, giving RF engineers a broad range of SAW based RF component selections from one global manufacturer.

Murata SAW technology is industry-leading in size, performance, cost and time-to-market. We have one of the broadest SAW portfolios with frequencies from 40 MHz to 2.7 GHz, for cellular bands, ISM bands, GPS and GNSS bands, and other frequency bands.

Our state of the art production facilities allow us to offer SAW components for high-volume and high-performance markets.

RF & IF filters and diplexers for non-mobile phone applications: automotive, industrial, energy, medical & telecom and available in a wide range of frequencies (40MHz to 2.7GHz) Resonators Single-port and Dual-port type resonators designed to be implemented as the frequency control elements in transmitters while ensuring frequency stability in a variety of applications.    

SAW Components for mobile

Filters are used in mobile phone to reject out-of-band signals. Small size and available in a wide range of frequencies(700MHz to 2.5GHz) Duplexer are used in mobile phone to get good performance of TX-RX isolation. Small size and available in a wide range of frequencies(700MHz to 2.5GHz)