Global Website         News         Investor Relations         Careers         Contact Us

Filters

Murata offers a variety of standard, custom bandpass, and narrowband front-end filters for a wide range of wireless applications.
  • Available in 40 MHz to 2.7 GHz operating frequencies
  • Feature a wide range of bandwidths, low insertion loss, low amplitude and group delay ripple, small size and high out-of-band rejection
  • Available in a variety of non-leaded SMP ceramic packages and a TO39-3 leaded package

1 to 50 of 329 Items Found

per page
Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Descending Direction
Part Frequency Bandwidth Lid Symbol Dimension Status Compare
SF2242B 40MHz 3.5 MHz (min) SF2242B 7 x 5 mm
SF2185A-1 70MHz 8.1 MHz (min) SF2185A-1 13.3 x 6.5 mm
SF2229A 70MHz 0.8 MHz (min) SF2229A 13.3 x 6.5 mm
SF2310A 70MHz 10 MHz (min) SF2310A 13.3 x 6.5 mm
SF1081A 71MHz 0.2 MHz (min) SF1081A 22.1 x 8.0 mm
SF1081A-1 71MHz 0.2 MHz (min) SF1081A-1 22.1 x 8.0 mm
SF2039B-2 72.54MHz 3.7 MHz (min) SF2039B-2 7 x 5 mm
SF2143A 72.54 or 80.46MHz 3.7 MHz (min) SF2143A 11.4 x 5.3 mm
SF2039B-3 72.54MHz 3.7 MHz (min) SF2039B-3 7 x 5 mm
SF2039B 72.54MHz 3.7 MHz (min) SF2039B 7 x 5 mm
SF2143B 72.54 or 80.46MHz 3.7 MHz (min) SF2143B 7 x 5 mm
SF2021B 73.5996MHz 3.73 MHz (typ) SF2021B 13.3 x 6.5 mm
SF1141B-4 75MHz 12.7 MHz (min) SF1141B-4 7 x 5 mm
SF1141B 75MHz 12.7 MHz (min) SF1141B 7 x 5 mm
SF1140B 75MHz 4.2 MHz (min) SF1140B 7 x 5 mm
SF1141B-2 75MHz 12.7 MHz (min) SF1141B-2 7 x 5 mm
SF1140B-2 75MHz 4.2 MHz (min) SF1140B-2 7 x 5 mm
SF2038B 76.5MHz 12.5 MHz (min) SF2038B 7 x 5 mm
SF2037B-3 76.5MHz 3.8 MHz (min) SF2037B-3 7 x 5 mm
SF2037B 76.5MHz 3.8 MHz (min) SF2037B 7 x 5 mm
SF2038C 76.5MHz 12 MHz (min) 913 5 x 5 mm
SF2038B-2 76.5MHz 12.5 MHz (min) SF2038B-2 7 x 5 mm
SF2037C 76.5MHz 3.8 MHz (min) 912 5 x 5 mm
SF2037B-2 76.5MHz 3.8 MHz (min) SF2037B-2 7 x 5 mm
SF2038B-3 76.5MHz 12.5 MHz (min) SF2038B-3 7 x 5 mm
SF2040B 80.46MHz 3.7 MHz (min) SF2040B 7 x 5 mm
SF2040B-2 80.46MHz 3.7 MHz (min) SF2040B-2 7 x 5 mm
SF2040B-3 80.46MHz 3.7 MHz (min) SF2040B-3 7 x 5 mm
PX1004-1 82.2MHz 0.05 MHz (min) PX1004-1 13.3 x 6.5 mm
PX1004 82.2MHz 0.03 MHz (min) PX1004 13.3 x 6.5 mm
PX1002 86.85MHz 0.024 MHz (min) PX1002 13.3 x 6.5 mm
SF2085A 96MHz 35 MHz (min) SF2085A 13.3 x 6.5 mm
SF2069A-1 96MHz 4.3 MHz (min) SF2069A-1 19 x 6.5 mm
SF2135A 96MHz 1.56 MHz (min) SF2135A 13.3 x 6.5 mm
SF2069A-2 96MHz 5 MHz (min) SF2069A-2 13.3 x 6.5 mm
SF2026B 114.815MHz 6.3 MHz (min) SF2026B 7 x 5 mm
SF2060B 115MHz 12.5 MHz (min) SF2060B 7 x 5 mm
SF2060B-1 115MHz 12.5 MHz (min) SF2060B-1 7 x 5 mm
SF2059B-1 137.5MHz 0.8 MHz (min) SF2059B-1 7 x 5 mm
SF2190B 138MHz 60 MHz (min) SF2190B 7 x 5 mm
SF2181D 140MHz 22 MHz (min) 872 3.8 x 3.8 mm
SF2140A-1 140MHz 18.4 MHz (min) SF2140A-1 13.3 x 6.5 mm
SF2182D 140MHz 40 MHz (min) 873 3.8 x 3.8 mm
SF2189A 140MHz 30 MHz (min) SF2189A 13.3 x 6.5 mm
SF2138B 144MHz 12.5 MHz (min) SF2138B-1 7 x 5 mm
SF2120C 149MHz 2 MHz (min) 635 5 x 5 mm
SF2155B 153.6MHz 20 MHz (min) SF2155B 7 x 5 mm
SF2289C 155MHz 8 MHz (min) A36 5 x 5 mm
SF2064A 156MHz 10 MHz (min) SF2064A 13.3 x 6.5 mm
SF2063A 156MHz 9.4 MHz (min) SF2063A 13.3 x 6.5 mm

1 to 50 of 329 Items Found

per page
Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Descending Direction