Global Website         News         Investor Relations         Careers         Contact Us

Filters

Murata offers a variety of standard, custom bandpass, and narrowband front-end filters for a wide range of wireless applications.
  • Available in 40 MHz to 2.7 GHz operating frequencies
  • Feature a wide range of bandwidths, low insertion loss, low amplitude and group delay ripple, small size and high out-of-band rejection
  • Available in a variety of non-leaded SMP ceramic packages and a TO39-3 leaded package

1 to 50 of 288 Items Found

per page
Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction
Part Frequency Bandwidth Lid Symbol Dimension Status Compare
SF2258E 2657MHz 66 MHz (min) A05 3 x 3 mm
SF2253E 2655MHz 70 MHz (min) 995 3 x 3 mm
SF2161E 2650MHz 70 MHz (min) 848 3 x 3 mm
SF2240E 2595MHz 40 MHz (min) 974 3 x 3 mm
SF2238E 2560MHz 30 MHz (min) 972 3 x 3 mm
SF2158E 2535MHz 70 MHz (min) 822 3 x 3 mm
SF2124E 2441.8MHz 83.5 MHz (min) 646 3 x 3 mm
SF2173E 2350MHz 100 MHz (min) 862 3 x 3 mm
SF1224E-1 2332.5MHz 25.4 MHz (min) A65 3 x 3 mm
SF1224E-3 2332.5MHz 25 MHz (min) A89 3.0x3.0mm
SF2160E 2330MHz 60 MHz (min) 826 3 x 3 mm
SF1220G 2326MHz 14 MHz (min) 3V 2.5 x 2.0 mm
SF2225E 2140MHz 60 MHz (min) 961 3 x 3 mm
SF2226E 2132.5MHz 45 MHz (min) 965 3 x 3 mm
SF2202E 2017.5MHz 15 MHz (min) 932 3 x 3 mm
SF2001E 1960MHz 60 MHz (min) 652 3 x 3 mm
SF2215E 1960MHz 65 MHz (min) 951 3 x 3 mm
SF2224E 1950MHz 60 MHz (min) 960 3 x 3 mm
SF2204E 1900MHz 40 MHz (min) 936 3 x 3 mm
SF2204E-1 1900MHz 40 MHz (min) 976 3 x 3 mm
SF2036E 1880MHz 60 MHz (min) 510 3 x 3 mm
SF1192B 1842.5MHz 75 MHz (min) 454 3 x 3 mm
SF2133E-3 1747.5MHz 75 MHz (min) 8R 3.0x3.0mm
SF2133E 1747.5MHz 75 MHz (min) 679 3 x 3 mm
SF2168E 1688.42MHz 40 MHz (min) 855 3 x 3 mm
SF2236E 1642.5MHz 35 MHz (min) A07 3 x 3 mm
SF2191E 1620.75 MHz 11.5 MHz (min) 896 3 x 3 mm
SF2250E-1 1615MHz 20 MHz (min) 5M 3.0x3.0x1.4mm
SF2250E 1615MHz 20 MHz (min) 991 3 x 3 mm
SF2249E 1602MHz 61 MHz (min) 990 3 x 3 mm
SF2251E 1600MHz 40 MHz (min) 992 3 x 3 mm
SF2252E 1590MHz 55 MHz (min) 993 3 x 3 mm
SF2316H-1 1588.655MHz 34.47 MHz (min) 5K 2.0x1.6 mm
SF2385H 1587.5 MHz 57 MHz (min) 6P 2.0x1.6x0.65 mm
SF2165E 1586.36MHz 40 MHz (min) 861 3 x 3 mm
SF2316H 1583MHz 46.79 MHz (min) 5C 2x1.6 mm
SF2353E 1582.4 MHz 46 MHz (min) B20 3x3 mm
SF2316E-1 1582MHz 40 MHz (min) A80 3.0x3.0x1.4 mm
SF1186H-2 1575.42MHz 2 MHz (min) 2Y 2.0 x 1.6 mm
SF1186G 1575.42MHz 2 MHz (min) 2A 2.5 x 2.0 mm
SF1186B-3 1575.42MHz 10 MHz (min) 598 3 x 3 mm
SF1186H-3 1575.42MHz 2 MHz (min) 3A 2.0 x 1.6 mm
SF1186G-6 1575.42 MHz 25 MHz (typ) 5A 2.5x2.0 mm
SF1186H 1575.42MHz 2 MHz (min) 2L 2.0 x 1.6 mm
SF1186E-2 1575.42MHz 2.046 MHz (min) 979 3 x 3 mm
SF1186B-2 1575.42MHz 2.046 MHz (min) 468 3 x 3 mm
SF2393E 1570MHz 80 MHz (min) 6Z 3x3 mm
SF2442E-1 1565.5 81 MHz (min) 9F 3.0x3.0mm
SF2293E 1561MHz 21 MHz (min) A45 3.0x3.0x1.4 mm
SF2275E 1542.5MHz 35 MHz (min) A23 3 x 3 mm

1 to 50 of 288 Items Found

per page
Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction