Global Website         News         Investor Relations         Careers         Contact Us

Filters

Murata offers a variety of standard, custom bandpass, and narrowband front-end filters for a wide range of wireless applications.
  • Available in 40 MHz to 2.7 GHz operating frequencies
  • Feature a wide range of bandwidths, low insertion loss, low amplitude and group delay ripple, small size and high out-of-band rejection
  • Available in a variety of non-leaded SMP ceramic packages and a TO39-3 leaded package

1 to 50 of 51 Items Found

per page
Page:
  1. 1
  2. 2

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction
Part Frequency Bandwidth Lid Symbol Dimension Status Compare
SF2241E 2595MHz 50 MHz (min) 975 3 x 3 mm
SF2239E 2580MHz 100 MHz (min) 973 3 x 3 mm
SF2381E 2492 MHz 5 MHz (min) 6J 3.0x3.0x1.4 mm
SF1219E 2338.75MHz 12.5 MHz (min) 953 3 x 3 mm
SF1219E-1 2338.75MHz 12.5 MHz (min) 989 3 x 3 mm
SF2202E-1 2017.5MHz 15 MHz (min) 947 3 x 3 mm
SF2209H 2017.5MHz 15 MHz (min) 3J 2.0 x 1.6 mm
SF2234E-1 1985MHz 40 MHz (min) A13 3 x 3 mm
SF2234E 1980MHz 30 MHz (min) 969 3 x 3 mm
SF2233E 1882.5MHz 65 MHz (min) 968 3 x 3 mm
SF2169E 1790.48MHz 40 MHz (min) 856 3 x 3 mm
SF2236G 1642.5MHz 35 MHz (min) 3K 2.5 x 2.0 mm
SF1186E-1 1575.42MHz 2 MHz (min) 978 3 x 3 mm
SF2235E 1542.5MHz 35 MHz (min) A06 3 x 3 mm
SF2235G 1542.5MHz 35 MHz (min) 3G 2.5 x 2.0 mm
SF2193E 1228MHz 20 MHz (min) 906 3 x 3 mm
SF2081D 1220MHz 50 MHz (min) TBD 3.8 x 3.8 mm
SF2256E 1076.06MHz 40 MHz (min) A03 3 x 3 mm
SF2163E 1076.06MHz 40 MHz (min) 859 3 x 3 mm
SF2255E 1056MHz 30 MHz (min) A02 3 x 3 mm
SF2378E 925.2 MHz 5.8 MHz (min) 6F 3x3 mm
SF2150E 915MHz 10 MHz (min) A44 3 x 3 mm
SF2369E 876.5 35 MHz (min) 5T 3x3 mm
SF2415E 869 MHz (typ) 7Y 3x3 mm
SF2327E 866 MHz 7 MHz (min) A91 3x3mm
SF2092E 810MHz 17 MHz (min) 581 3 x 3 mm
SF2315E 782MHz 10 MHz (min) A72 3 x 3 mm
SF2065C 743MHz 6 MHz (min) 551 5 x 5 mm
SF2171E 719MHz 5 MHz (min) 853 3 x 3 mm
SF2171H 719MHz 5 MHz (min) 3N 2.0 x 1.6 mm
SF2424D 505 MHz 10 MHz (min) B38 3.8x3.8 mm
SF2416D 490 MHz 20 MHz (min) B35 3.8x3.8 mm
SF2024E-2 467.751MHz 12.5 MHz (min) 733 3 x 3 mm
SF2076B 464MHz 3.4 MHz (min) SF2076B 7 x 5 mm
RF3709D 433.92 3 MHz (min) A69 3.8x3.8 mm
SF2210D 427.8MHz 5 MHz (min) 944 3.8 x 3.8 mm
SF2218D 425MHz 10 MHz (min) 956 3.8 x 3.8 mm
SF2247E 422MHz 4 MHz (min) 985 3 x 3 mm
RF3624D 314.45 3 MHz (min) A67 3.8x3.8 mm
SF2025D 259.861MHz 13.8 MHz (min) 634 3.8 x 3.8 mm
SF2079D 251MHz 12.5 MHz (min) B44 3.8 x 3.8 mm
SF2243A 233MHz 4 MHz (min) SF2243A 13.3 x 6.5 mm
SF2244A 225MHz 4 MHz (min) SF2244A 13.3 x 6.5 mm
SF2219A 193.6MHz 0.39 MHz (min) SF2219A 11.5 x 4.0 mm
SF2221A 193.6MHz 1 MHz (min) SF2221A 11.5 x 4.0 mm
SF2332B 183.6MHz 1.26 MHz (min) SF2332B 7 x 5 mm
SF2139D 177MHz 20 MHz (min) 721 3.8 x 3.8 mm
SF2178A 168MHz 20 MHz (min) SF2178A 13.3 x 6.5 mm
SF2320C 163MHz 8 MHz (min) A79 5 x 5 mm
SF2185A-1 70MHz 8.1 MHz (min) SF2185A-1 13.3 x 6.5 mm

1 to 50 of 51 Items Found

per page
Page:
  1. 1
  2. 2

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction