Global Website         News         Investor Relations         Careers         Contact Us

Resonators

Murata Resonators include Single-port and Dual-port types and are designed to be the frequency control elements in transmitters

  • Available in 300 MHz to 1 GHz operating frequencies.
  • They achieve tight center frequency tolerances as low as +/- 50 kHz and provide maximum temperature performance (quartz-stabilized devices).
  • They are available in a variety of non-leaded SMP ceramic packages and a TO39-3 leaded package.

1 to 50 of 74 Items Found

per page
Page:
  1. 1
  2. 2

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction
Part Frequency Lid Symbol Dimension Automotive Product Type Status Compare
RO3316E 319.508 8B 3x3 mm Resonator - Single Port
RO3300E 403.55MHz 719 3 x 3 mm Yes Resonator - Single Port
RO3164E-3 868.35MHz 934 3 x 3 mm Yes Resonator - Single Port
RO3164E-1 868.35MHz 773 3 x 3 mm Yes Resonator - Single Port
RO3164E 868.35MHz 686 3 x 3 mm Yes Resonator - Single Port
RO3164D-2 868.35MHz 772 3.8 x 3.8 mm Yes Resonator - Single Port
RO3164D-1 868.35MHz 771 3.8 x 3.8 mm Yes Resonator - Single Port
RO3164D 868.35MHz 685 3.8 x 3.8 mm Yes Resonator - Single Port
RO3164A-2 868.35MHz 868 5 x 3.5 mm Yes Resonator - Single Port
RO3164A-1 868.35MHz 780 5 x 3.5 mm Yes Resonator - Single Port
RO3164A 868.35MHz 660 5 x 3.5 mm Yes Resonator - Single Port
RO3164 868.35MHz RO3164 9.3 mm Yes Resonator - Single Port
RO3156E-3 868.95MHz 949 3 x 3 mm Yes Resonator - Single Port
RO3156E 868.95MHz 707 3 x 3 mm Yes Resonator - Single Port
RO3156D-2 868.95MHz 925 3.8 x 3.8 mm Yes Resonator - Single Port
RO3156D-1 868.95MHz 924 3.8 x 3.8 mm Yes Resonator - Single Port
RO3156D 868.95MHz 715 3.8 x 3.8 mm Yes Resonator - Single Port
RO3156A-2 868.95MHz 828 5 x 3.5 mm Yes Resonator - Single Port
RO3156A-1 868.95MHz 923 5 x 3.5 mm Yes Resonator - Single Port
RO3150E 304MHz 977 3 x 3 mm Yes Resonator - Single Port
RO3144E-2 916.5MHz 770 3 x 3 mm Yes Resonator - Single Port
RO3144E-1 916.5MHz 769 3 x 3 mm Yes Resonator - Single Port
RO3144E 916.5MHz 693 3 x 3 mm Yes Resonator - Single Port
RO3144D-2 916.5MHz 768 3.8 x 3.8 mm Yes Resonator - Single Port
RO3144D-1 916.5MHz 767 3.8 x 3.8 mm Yes Resonator - Single Port
RO3144D 916.5MHz 692 3.8 x 3.8 mm Yes Resonator - Single Port
RO3144C-2 916.5MHz B13 5 x 5 mm Yes Resonator - Single Port
RO3144C-1 916.5MHz B12 5 x 5 mm Yes Resonator - Single Port
RO3144A-1 916.5MHz 897 5 x 3.5 mm Yes Resonator - Single Port
RO3144A 916.5MHz 663 5 x 3.5 mm Yes Resonator - Single Port
RO3144 916.5MHz RO3144 9.3 mm Yes Resonator - Single Port
RO3132A 312MHz 794 5 x 3.5 mm Yes Resonator - Single Port
RO3120C 403.55MHz 811 5 x 5 mm Yes Resonator - Single Port
RO3118E 318MHz 687 3 x 3 mm Yes Resonator - Single Port
RO3118D 318MHz 716 3.8 x 3.8 mm Yes Resonator - Single Port
RO3118A-1 318MHz 763 5 x 3.5 mm Yes Resonator - Single Port
RO3118A 318MHz 661 5 x 3.5 mm Yes Resonator - Single Port
RO3118 318MHz RO3118 9.3 mm Yes Resonator - Single Port
RO3113 314.5MHz RO3113 9.3 mm Yes Resonator - Single Port
RO3112E 433.42MHz 684 3 x 3 mm Yes Resonator - Single Port
RO3112D 433.42MHz 683 3.8 x 3.8 mm Yes Resonator - Single Port
RO3112C 433.42MHz 657 5 x 5 mm Yes Resonator - Single Port
RO3112 433.42MHz RO3112 9.3 mm Yes Resonator - Single Port
RO3104E 303.825MHz 690 3 x 3 mm Yes Resonator - Single Port
RO3104D 303.825MHz 689 3.8 x 3.8 mm Yes Resonator - Single Port
RO3104C 303.825MHz 688 5 x 5 mm Yes Resonator - Single Port
RO3103E 418MHz 676 3 x 3 mm Yes Resonator - Single Port
RO3103D 418MHz 717 3.8 x 3.8 mm Yes Resonator - Single Port
RO3103A 418MHz 659 5 x 3.5 mm Yes Resonator - Single Port
RO3103 418MHz RO3103 9.3 mm Yes Resonator - Single Port

1 to 50 of 74 Items Found

per page
Page:
  1. 1
  2. 2

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction