Global Website         News         Investor Relations         Careers         Contact Us

Resonators

Murata Resonators include Single-port and Dual-port types and are designed to be the frequency control elements in transmitters

  • Available in 300 MHz to 1 GHz operating frequencies.
  • They achieve tight center frequency tolerances as low as +/- 50 kHz and provide maximum temperature performance (quartz-stabilized devices).
  • They are available in a variety of non-leaded SMP ceramic packages and a TO39-3 leaded package.

1 to 50 of 74 Items Found

per page
Page:
  1. 1
  2. 2

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Descending Direction
Part Frequency Lid Symbol Dimension Automotive Product Type Status Compare
RO2131D 314.35MHz 440 3.8 x 3.8 mm Yes Resonator - Single Port
RO3073 315MHz RO3073 9.3 mm Yes Resonator - Single Port
RO3073A 315MHz 656 5 x 3.5 mm Yes Resonator - Single Port
RO3073A-1 315MHz 742 5 x 3.5 mm Yes Resonator - Single Port
RO3073A-11 315MHz 907 5 x 3.5 mm No Resonator - Single Port
RO3073A-6 315MHz 789 5 x 3.5 mm Yes Resonator - Single Port
RO3073D 315MHz 705 3.8 x 3.8 mm Yes Resonator - Single Port
RO3073E 315MHz 704 3 x 3 mm Yes Resonator - Single Port
RO3073E-1 315MHz 802 3 x 3 mm Yes Resonator - Single Port
RO3073E-11 315MHz 909 3 x 3 mm No Resonator - Single Port
RO3075 345MHz RO3075 9.3 mm Yes Resonator - Single Port
RO3075A 345MHz 664 5 x 3.5 mm Yes Resonator - Single Port
RO3075E 345MHz 694 3 x 3 mm Yes Resonator - Single Port
RO3101 433.92MHz RO3101 9.3 mm Yes Resonator - Single Port
RO3101A 433.92MHz 655 5 x 3.5 mm Yes Resonator - Single Port
RO3101A-1 433.92MHz 745 5 x 3.5 mm Yes Resonator - Single Port
RO3101A-11 433.92MHz 904 5 x 3.5 mm No Resonator - Single Port
RO3101C 433.92MHz 703 5 x 5 mm Yes Resonator - Single Port
RO3101C-11 433.92MHz 901 5 x 5 mm No Resonator - Single Port
RO3101D 433.92MHz 702 3.8 x 3.8 mm Yes Resonator - Single Port
RO3101E 433.92MHz 701 3 x 3 mm Yes Resonator - Single Port
RO3101E-1 433.92MHz 750 3 x 3 mm Yes Resonator - Single Port
RO3101E-11 433.92MHz 894 3 x 3 mm No Resonator - Single Port
RO3102A-1 423.22MHz 784 5 x 3.5 mm Yes Resonator - Single Port
RO3103 418MHz RO3103 9.3 mm Yes Resonator - Single Port
RO3103A 418MHz 659 5 x 3.5 mm Yes Resonator - Single Port
RO3103D 418MHz 717 3.8 x 3.8 mm Yes Resonator - Single Port
RO3103E 418MHz 676 3 x 3 mm Yes Resonator - Single Port
RO3104C 303.825MHz 688 5 x 5 mm Yes Resonator - Single Port
RO3104D 303.825MHz 689 3.8 x 3.8 mm Yes Resonator - Single Port
RO3104E 303.825MHz 690 3 x 3 mm Yes Resonator - Single Port
RO3112 433.42MHz RO3112 9.3 mm Yes Resonator - Single Port
RO3112C 433.42MHz 657 5 x 5 mm Yes Resonator - Single Port
RO3112D 433.42MHz 683 3.8 x 3.8 mm Yes Resonator - Single Port
RO3112E 433.42MHz 684 3 x 3 mm Yes Resonator - Single Port
RO3113 314.5MHz RO3113 9.3 mm Yes Resonator - Single Port
RO3118 318MHz RO3118 9.3 mm Yes Resonator - Single Port
RO3118A 318MHz 661 5 x 3.5 mm Yes Resonator - Single Port
RO3118A-1 318MHz 763 5 x 3.5 mm Yes Resonator - Single Port
RO3118D 318MHz 716 3.8 x 3.8 mm Yes Resonator - Single Port
RO3118E 318MHz 687 3 x 3 mm Yes Resonator - Single Port
RO3120C 403.55MHz 811 5 x 5 mm Yes Resonator - Single Port
RO3132A 312MHz 794 5 x 3.5 mm Yes Resonator - Single Port
RO3144 916.5MHz RO3144 9.3 mm Yes Resonator - Single Port
RO3144A 916.5MHz 663 5 x 3.5 mm Yes Resonator - Single Port
RO3144A-1 916.5MHz 897 5 x 3.5 mm Yes Resonator - Single Port
RO3144C-1 916.5MHz B12 5 x 5 mm Yes Resonator - Single Port
RO3144C-2 916.5MHz B13 5 x 5 mm Yes Resonator - Single Port
RO3144D 916.5MHz 692 3.8 x 3.8 mm Yes Resonator - Single Port
RO3144D-1 916.5MHz 767 3.8 x 3.8 mm Yes Resonator - Single Port

1 to 50 of 74 Items Found

per page
Page:
  1. 1
  2. 2

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Descending Direction