Global Website         News         Investor Relations         Careers         Contact Us

Cloud Connectivity

Murata has partnered with Ayla Networks to offer a complete end-to-end platform for building world class Internet-connected products. The Murata Type YD Wi-Fi Connectivity Module comes pre-loaded with the Ayla Embedded Agent, enabling developers to connect to the Ayla Cloud Services and smartphone/tablet applications based on the Ayla Application Libraries.

Features

  • Enterprise-class device and user management
  • Enable new product features that leverage cloud-based data such as location and weather
  • Data integrity and privacy protected though 100% user authentication and encryption
  • Discourage device piracy and knock-offs with anti-cloning measures
  • Roll out new features to products in the field with over-the-air firmware updates
  • Rapidly prototype using the provided STM32F3 Discovery board, or use prototyping headers to connect to an existing microcontroller through SPI or UART
  • Full library support for Android and IOS

Applications

  • Appliances, residential and commercial
  • Lighting, HVAC, and water control
  • Home and building automation
  • Health and fitness monitoring
  • Industrial monitoring and control

Murata Cloud-Enabled Modules

  • Type YD Wi-Fi Cloud-Enabled Module with Ayla Embedded Agent
 

3 Items Found

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction
Part Order Number Chipset Processor WLAN Host Interface Dimen. Cert. Grade Status Com-
pare
Type YDD for Ayla IoT Cloud software LBWB1ZZYDZ-BTEMP-AYLAKIT Cypress (BCM43362) + STM32 (ARM Cortex-M3) STM32 ARM Cortex-M3 802.11b/g/n UART 33.0 x 18.0 x 2.5 mm Yes Consumer
Type 1CD - imp003 LBWA1ZV1CD Cypress (BCM43362) + STM32 (ARM Cortex-M4) STM32F405 802.11b/g/n UART / SPI 10.0 x 7.9 x 1.25 Yes* Consumer
Type 1GC-Imp005 LBWA1UZ1GC-901 Cypress (BCM43907) ARM Cortex-R4 802.11a/b/g/n UART/SPI/USB 10.0 x 10.0 x 1.2 mm Yes Consumer

3 Items Found

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction