Global Website         News         Investor Relations         Careers         Contact Us

SprIoT 6UL

Order Number WSC-WB242-ADA-SM1

Android Things™ Compatible 2.4GHz IEEE 802.11b/g/n Wi-Fi/BT/BLE System-On-Module

  • 2.4GHz Wi-Fi + Bluetooth System On Module
  • Chipset: Cypress (CYW4343W)
  • Processor: NXP i.MX 6Ultra Light
  • Compatible with Google Android Things
  • Powerful platform: i.MX6 UltraLite (ARM Cortex-A7) with 512 MB RAM and 4GB Flash
  • Robust 2.4 GHz WiFi 802.11 b/g/n and Bluetooth® v4.1
  • Rich input/output interface
  • Design friendly: Board-to-Board connectors
  • On-board Antenna with regulatory certificate: FCC/IC (plan)
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

SprIoT 6UL

The SprIoT 6UL is a Wireless IoT SOM (System-On-Module) based on NXP i.MX6 UL high performance application processor and Cypress 2.4 GHz Wi-Fi b/g/n and Bluetooth® combo solution. It is designed to support Google Android Things™ software platform or Linux based solution. It integrates application processor, Wi-Fi/Bluetooth IC, PMIC, RF front end, clock and on-board antenna. The module dimensions are 40mm x 40mm x 5.5mm. Together with Google Android Things, the SOM greatly simplifies the design effort for IoT devices, helps to reduce the time-to-market, and yet provides high performance and rich interfaces for variety of IoT applications such as sensor network, audio, video, device control, etc. It is an ideal solution for smart device, medical and healthcare, and M2M applications.
Product Type System On Module
Grade Consumer
Frequency 2.4GHz
Chipset Cypress (CYW4343W)
Processor NXP i.MX 6Ultra Light
Modulation No
Antenna On-board or U.FL Connector
RF Conn/ Antenna U.FL connector and chip antenna
System Clock Internal X'tal
Operating Temperature Range 0 to +70
Operating Temperature °C (min) 0
Operating Temperature °C (max) 70
Mounting Type Board to board connect
Dimension 40 x 40 x 5.5 mm
Supply Voltage (Vdc) 5V
Transmit Power +17dBm @ 11Mbps in (b) mode Wi-Fi
Receiver Sensitivity -89dBm @ 11Mbps Wi-Fi
Data Rate WLAN Max 65Mbps @ 11n
WLAN 802.11b/g/n
Bluetooth v4.1
Technology Wi-Fi + Bluetooth
FCC/IC Certified FCC/IC Certified
ETSI Certified Yes
ISO9001 Yes
TS16969 No
Product Brief Download PDF
Quick Start Guide Download PDF
Additional Docs Hardware User Guide
SOM schematic
Bridge board schematic
NXP i.MX6 base board schematic
Development Kit WSC-WB242-ADA-SM1DK
Evaluation Tool SprIoT 6UL DK

Ordering P/N: WSC-WB242-ADA-SM1DK

  • Include Murata IoT SOM module, bridge board and NXP MCIMX6UL-BBPF base board
  • LCD connector
  • USB OTG connector
  • USB Host connector
  • Audio stereo headphone jack
  • On-board microphone
  • Ethernet connector
  • On-board sensors: Digital Magnetometer; Accelerator
  • Order Number WSC-WB242-ADA-SM1
    Development Kit Part Number WSC-WB242-ADA-SM1DK
    Purchase These evaluation kits are made available for engineering evaluation purpose only. Murata reserves the right to support or to not support requests based on corporate policy that includes export control and application restrictions or other requirements. To expedite the qualification of your application for these modules, please complete and submit the information through the Contact Us button on the top. A Murata Connectivity Expert will provide feedback to you as quickly as possible. Please be advised that obtaining access to product documentation for these modules may require the execution of a non-disclosure agreement (NDA) with Murata. Alternatively, if you are located in the Americas, please contact a Murata Sales Representative near you to receive answers to general questions.

     

    Distributor: Mouser
    Order Increment 1
    Packaging Antistatic Box