Global Website         News         Investor Relations         Careers         Contact Us

M2M & Sensor Networking

Murata enables application developers and systems integrators to deliver a complete, cost-effective solution without the hassles of developing data collection hardware in-house.
  • Battery-powered and mains-powered Sensor Modems and Serial, Ethernet, and Cellular Gateways
  • LAN RF technologies include Wi-Fi, ZigBee Pro, WirelessHART, 802.15.4, and FHSS
  • Sensor / Input types include RTD, Thermistor, Humidity, Pressure, Current, Voltage, Strain, Pulse Count, and more
  • Protocols include XML, HTTP, Amazon SimpleDB, Proprietary, Axeda, Modbus, and Webserver

11 Items Found

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction
Part Frequency Data Rate Transmit Power RF Conn/Antenna Dimension Product Type Status Compare
LG2430E 2.4GHz 250kbps 1mW - 100mW Reverse SMA 117.48 x 204.79 x 38.10 mm Gateway
LG24C 2.4GHz 250kbps 1mW, 10mW, 100mW Reverse SMA 117.48 x 204.79 x 38.10 mm Gateway
LG24E 2.4GHz 250kbps 1mW, 10mW, 100mW Reverse SMA 117.48 x 204.79 x 38.10 mm Gateway
LG90C 900MHz 100kbps 40mW, 150mW Reverse SMA 117.48 x 204.79 x 38.10 mm Gateway
LG90E 900MHz 100kbps 40mW, 150mW Reverse SMA 117.48 x 204.79 x 38.10 mm Gateway
SN2430R420-4 2.4GHz 250kbps 1mW - 100mW Internal 0 dBi Patch 64 x 140 x 33 mm Sensor Node
SN2430RC-4 2.4GHz 250kbps 1mW, 10mW, 100mW Internal 0 dBi Patch 64 x 140 x 33 mm Sensor Node
SN24R420-4 2.4GHz 250kbps 1mW, 10mW, 100mW Internal 0 dBi Patch 64 x 140 x 33 mm Sensor Node
SN24RC-4 2.4GHz 250kbps 1mW, 10mW, 100mW Internal 0 dBi Patch 64 x 140 x 33 mm Sensor Node
SN90R420-4 900MHz 100kbps 40mW, 150mW Internal 0 dBi Patch 64 x 140 x 33 mm Sensor Node
SN90RC-4 900MHz 100kbps 40mW, 150mW Internal 0 dBi Patch 64 x 140 x 33 mm Sensor Node

11 Items Found

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction