Global Website         News         Investor Relations         Careers         Contact Us

Wireless Services

Our specialization is wireless and IoT systems, software, sub-assemblies, and turnkey products.

Our Capabilities & Expertise
Our Wireless Services capabilities include but are not limited to module design, low power and battery operated sensor nodes, gateways/border routers and software development for both embedded and application software. We go beyond thinking about modules or the bits and pieces to identify the optimal approach and platform for the complete end-to-end solution.

Engineering/Design Services

Fully integrated, value added wireless technologies for low power sensor networks and nodes in accordance with standard and proprietary protocols, regional frequency regulations, along with more specific application requirements.

  • Device Comm/Wifi, BLE, FHSS, 802.15.4, USB, etc.
  • Network Synchronization, Routing, and Control
  • Topology/ Point-to-Multipoint, Mesh
  • Native and Web Application
  • Test framework dev and automation
  • Secure and Encrypted Wireless Network Access
  •  
  • Conceptual Design
  • CAD
  • Regulatory Compliance (CE, UL, FCC, IC, ETSI)
  • Integrated Antenna Design and Characterization
  • Enclosure and Cable Design Validation (CAE, IP)
  • Environmental & Reliability Test and Certification
  •  
  • Interface with Application SW
  • BSP and device driver dev
  • RTOS (Linux, Android, Windows)
  • Wired and Wireless Comms
  • Signal Processing and Algorithms
  • ARM, Atmel, ST, TI, Freescale
  •  
  • Electrical Design/Senors, RF, MCU, Battery
  • Platform and Board bring up
  • Integration, Simulation, and Verification
  • Board Layout and Schematics
  • Sensors/Signal Conditioning
  • Carrier Board and module design
  •  
  • Logging and Reporting
  • Test Automation, Verification, and Validation
  • Device Connectivity (HTTP, Modbus TCP, SNMP, MQTT, etc.)
  • User Interface Design and Development
  • Standalone and Web Services for Cloud Integration
  • System Design for platforms (AWS IoT, Thingworx, M2X)
  •