Global Website         News         Investor Relations         Careers         Contact Us

Wireless Networking / Telemetry

Add high-speed wireless connectivity between distant nodes where cable runs are impractical with Murata FHSS Wireless Telemetry products in 900 MHz and 2.4 GHz. Used in a range of indoor, outdoor and harsh environments and varied of applications such as SCADA networking, PLC networking, and other industrial automation or data collection applications.
  • HN-Series Wireless Serial Modems are well-suited for any industrial or commercial application needing complete, reliable, long-range, serial modems
  • SEM Series Wireless Ethernet Bridges provide high-speed wireless connectivity between distant Ethernet nodes
  • SNAP Series Access Points provide seamless Serial-to-Ethernet connectivity with remote wireless nodes transmitting unformatted data to a server-based application

14 Items Found

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction
Part Frequency Data Rate Transmit Power RF Conn/Antenna Dimen. Dev Kit Product Type Status Compare
HN-1010 2.4GHz 460.8kbps 10mW, 100mW TNC 213 x 142 x 53 mm Serial Modem
HN-1510 2.4GHz 460.8kbps 10mW, 100mW TNC 200 x 145 x 51 mm Serial Modem
DN-2400G 2.4GHz 500kbps 1mW, 10mW, 100mW Internal 6 dBi Patch 130.00 x 79.00 x 35.00 mm Serial Modem
DN-2400GI 2.4GHz 500kbps 1mW, 10mW, 100mW Internal 6 dBi Patch 130.00 x 79.00 x 35.00 mm Serial Modem
DN-2400GU 2.4GHz 500kbps 1mW, 10mW, 100mW Internal 6 dBi Patch 130.00 x 79.00 x 35.00 mm Serial Modem
DN-24G 2.4GHz 250kbps 10mW, 100mW Reverse SMA 82.00 x 84.63 x 25.40 mm Serial Modem
DN-24GI 2.4GHz 250kbps 10mW, 100mW Reverse SMA 82.00 x 84.63 x 25.41 mm Serial Modem
DN-24GU 2.4GHz 250kbps 10mW, 100mW Reverse SMA 82.00 x 84.63 x 25.42 mm Serial Modem
DN-900G 900MHz 500kbps 1mW, 10mW, 100mW, 250mW, 500mW, 1000mW Internal 3 dBi Patch 130.00 x 79.00 x 35.00 mm Serial Modem
DN-900GI 900MHz 500kbps 1mW, 10mW, 100mW, 250mW, 500mW, 1000mW Internal 3 dBi Patch 130.00 x 79.00 x 35.00 mm Serial Modem
DN-900GU 900MHz 500kbps 1mW, 10mW, 100mW, 250mW, 500mW, 1000mW Internal 3 dBi Patch 130.00 x 79.00 x 35.00 mm Serial Modem
DN-90G 900MHz 100kbps 40mW, 150mW Reverse SMA 82.00 x 84.63 x 25.40 mm Serial Modem
DN-90GI 900MHz 100kbps 40mW, 150mW Reverse SMA 82.00 x 84.63 x 25.40 mm Serial Modem
DN-90GU 900MHz 100kbps 40mW, 150mW Reverse SMA 82.00 x 84.63 x 25.40 mm Serial Modem

14 Items Found

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction