Global Website         News         Investor Relations         Careers         Contact Us

PX1002

Order Number PX1002

  • 86.85MHz SAW Filter
  • Bandwidth: 0.024 MHz @ 3 dB Passband
  • Max Insertion Loss: 4.0000 dB
  • TDMA IS-54 receiver IF applications
  • Unbalanced Input and Output
  • Simple External Impedance Matching
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

PX1002

Annual Volume 2500
Product Type Filter
Frequency 86.85MHz
Bandwidth MHz (typical) 0.05
Insertion Loss (typ) 3.00 dB
Insertion Loss (max) 4.00 dB
Operating Temperature Range -20 to +70
Operating Temperature °C (min) -20
Operating Temperature °C (max) 70
Mounting Type 12-Terminal Ceramic Surface Mount Package (SMP)
Package SM13365-12
Lid Symbol PX1002
Dimension 13.3 x 6.5 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW-Based frequency control devices.
Data Sheet Download PDF
Data Sheet Date Nov 11, 2011
RoHs File Download PDF
Key Markets Mobile Communications
Key Applications IF Receivers
Applications Characteristics For second-generation (2G) receiver IF applications supporting TDMA IS-54, known as Digital AMPS (D-AMPS)
Order Number PX1002
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel