Global Website         News         Investor Relations         Careers         Contact Us

RF3601E

Order Number RF3601E

  • 960MHz SAW Filter
  • Max Insertion Loss: 3.5000 dB

High Performance Features Simplify Design

  • to optimize frequency in Murata TRC103 Wireless Transceiver
  • Lithium Tantalate Design
  • 50 ohm single ended input 150 ohm balanced output
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

RF3601E

Designed for 950 - 960 MHz RFID Applications
Annual Volume 2500
Product Type Filter
Frequency 960MHz
Bandwidth MHz (typical) 40.000
Insertion Loss (typ) 2.10 dB
Insertion Loss (max) 3.50 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol 818
Dimension 3 x 3 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Mar 3, 2010
RoHs File Download PDF
Key Markets Automotive | Retail | Consumer Electronics and Fitness | Commercial and Residential Building Automation | Smart Grid & AMR
Key Applications Automotive Keyless Entry | Tire Pressure Monitoring | Wireless Point-of-Sale Terminals | Data Link Equipment | Peripherals | Remote Bar Code Data Entry | Bar Code Readers | Identification Tags | Home Automation | Door and Gate Openers | Personal and Home Security | Automated Meter Reading | Consumer Sports
Applications Characteristics For Murata TRC103 Wireless Transceivers used in Internet of Things and M2M applications: | - Operating under US FCC and ETSI-ETS 300 220 | - Applications operating in 902.0 - 928.0 MHz frequency.
Order Number RF3601E
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel