Global Website         News         Investor Relations         Careers         Contact Us

RF3613E

Order Number RF3613E

  • 956.4MHz SAW Filter
  • Bandwidth: 0.9 MHz @ 1 dB Passband
  • Max Insertion Loss: 3.0000 dB

High Performance Features Simplify RFID Application Design

  • to provide front-end selectivity in 956.4MHz Wireless Receivers
  • Low-Loss, Coupled-Resonator Quart Design
  • 50 ohm single ended input 150 ohm balanced output
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

RF3613E

Designed for RF Front-end Filter Applications
Annual Volume 2500
Product Type Filter
Frequency 956.4MHz
Insertion Loss (typ) 2.40 dB
Insertion Loss (max) 3.00 dB
Operating Temperature Range -40 to +85
Operating Temperature °C (min) -40
Operating Temperature °C (max) 85
Mounting Type 6-Terminal Ceramic Surface Mount Package (SMP)
Package SM3030-6
Lid Symbol 955
Dimension 3 x 3 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date Mar 22, 2011
RoHs File Download PDF
Key Markets Automotive | Retail | Consumer Electronics and Fitness | Commercial and Residential Building Automation | Smart Grid & AMR
Key Applications Remote Bar Code Data Entry | Bar Code Readers | Identification Tags
Applications Characteristics For the Receivers within Internet of Things and M2M RFID devices and applications: | - Operating under unlicensed Japan when using 952-957.6 MHz up to 20 mW EIRP, or | - Operating under license in Japan when using 952-956.4 MHz up to 4W EIRP, or | - Operating under license in Japan when using 952-956.4 MHz up to 0.5 W EIRP | - That requires rejection of strong out-of-band signals (needing, for example, typical out-of-band rejection of 50 dB); | - That may require special rejection at -10.7MHz for local oscillator rejection and special rejection at -21.4MHz for image spurious response for typical superhet receivers.
Order Number RF3613E
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel