Global Website         News         Investor Relations         Careers         Contact Us

RF3619D

Order Number RF3619D

  • 404MHz SAW Filter
  • Bandwidth: 5 MHz @ 3 dB Passband
  • Max Insertion Loss: 2.3000 dB

High Performance Features Simplify MICS Application Design

  • to provide front-end selectivity in 402-405MHz Medical Implant Communication Service (MICS) applications
  • Advanced Lithium Tantalate (LiTa03) design for Low Insertion Loss
  • Designed to match to 50m, with no external LC required
  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

RF3619D

402 to 405 MHz Medical Band Front-end Filter
Annual Volume 2500
Product Type Filter
Frequency 404MHz
Bandwidth MHz (typical) 6.000
Insertion Loss (typ) 2.10 dB
Insertion Loss (max) 2.30 dB
Operating Temperature Range -10 to +60
Operating Temperature °C (min) -10
Operating Temperature °C (max) 60
Mounting Type 8-Terminal Ceramic Surface Mount Package (SMP)
Package SM3838-8
Lid Symbol A15
Dimension 3.8 x 3.8 mm
Technology SAW
RoHs Compliant Yes
ISO9001 Yes
TS16969 Yes
Document Statement Visit the Support section for Application Notes, Reference Designs, White Papers, and more information about designing products using Murata SAW filters.
Data Sheet Download PDF
Data Sheet Date May 10, 2012
RoHs File Download PDF
Key Markets Automotive | Retail | Consumer Electronics and Fitness | Commercial and Residential Building Automation | Smart Grid & AMR
Key Applications Cardiac Pacemakers | Cardiac Defibrillators | Neuromuscular Stimulators
Applications Characteristics For medical implant devices with receivers that require rejection of strong out-of-band signals: | - That are non-life sustaining operational elements of the device | - Operating under FCC Part 95 | - That require rejection of strong out-of-band signals (needing, for example, typical out-of-band rejection of 50 dB); | - That may require special rejection at -10.7MHz for local oscillator rejection and special rejection at -21.4MHz for image spurious response for typical superhet receivers.
Order Number RF3619D
Packaging Tape and Reel
Shipping Size 7" @ 500 Units / Reel; 13" @ 3000 Units / Reel